Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
4026 - 4050 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 9.25 in234.95 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 7.5 in190.5 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 10.51 in266.954 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.5 in190.5 mm N/A 9.008 in228.8032 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.625 in193.675 mm N/A 8.632 in219.253 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.625 in193.675 mm N/A 9.133 in231.978 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7.625 in193.675 mm N/A 9.133 in231.978 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 7.725 in196.215 mm N/A 8.275 in210.185 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.725 in196.215 mm N/A 8.275 in210.185 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.734 in196.444 mm N/A 8.012 in203.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.734 in196.444 mm N/A 8.012 in203.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 7.75 in196.85 mm N/A 10.008 in254.203 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 7.75 in196.85 mm N/A 9.26 in235.204 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 7-7/8 in200.025 mm N/A 10.008 in254.203 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 7-7/8 in200.025 mm N/A 9.383 in238.328 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 7-7/8 in200.025 mm N/A 9.383 in238.328 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 7.975 in202.565 mm N/A 8.525 in216.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.975 in202.565 mm N/A 8.525 in216.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.984 in202.794 mm N/A 8.262 in209.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 7.984 in202.794 mm N/A 8.262 in209.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 7.995 in203.073 mm N/A 11.633 in295.478 mm N/A 1.078 in27.381 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8 in203.2 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
4026 - 4050 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »