Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
4051 - 4075 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 8 in203.2 mm N/A 10.133 in257.378 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8 in203.2 mm N/A 9.258 in235.153 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8 in203.2 mm N/A 9.508 in241.503 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8 in203.2 mm N/A 10.008 in254.203 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 8.125 in206.375 mm N/A 10.13 in257.302 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 8.234 in209.144 mm N/A 8.512 in216.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.234 in209.144 mm N/A 8.512 in216.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 8.25 in209.55 mm N/A 11.507 in292.278 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.25 in209.55 mm N/A 10.26 in260.604 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.25 in209.55 mm N/A 10.633 in270.078 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 8.25 in209.55 mm N/A 9.258 in235.153 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.375 in212.725 mm N/A 10.385 in263.779 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 8.475 in215.265 mm N/A 9.025 in229.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.475 in215.265 mm N/A 9.025 in229.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.484 in215.494 mm N/A 8.762 in222.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.484 in215.494 mm N/A 8.762 in222.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 8.5 in215.9 mm N/A 10.633 in270.078 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 8.5 in215.9 mm N/A 9.509 in241.529 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.5 in215.9 mm N/A 10.008 in254.203 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.5 in215.9 mm N/A 10.508 in266.903 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 8.625 in219.075 mm N/A 10.635 in270.129 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 8.734 in221.844 mm N/A 9.012 in228.905 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.734 in221.844 mm N/A 9.012 in228.905 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 8.75 in222.25 mm N/A 10.758 in273.253 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 8.75 in222.25 mm N/A 10.51 in266.954 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
4051 - 4075 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »