Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
4076 - 4100 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 8.875 in225.425 mm N/A 10.13 in257.302 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 8.875 in225.425 mm N/A 10.885 in276.479 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 8.975 in227.965 mm N/A 9.525 in241.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.975 in227.965 mm N/A 9.525 in241.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.984 in228.194 mm N/A 9.262 in235.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 8.984 in228.194 mm N/A 9.262 in235.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 33
N/A 9 in228.6 mm N/A 10.384 in263.754 mm N/A 0.625 in15.875 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 9 in228.6 mm N/A 11.008 in279.603 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 9 in228.6 mm N/A 10.51 in266.954 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 9 in228.6 mm N/A 10.26 in260.604 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 9 in228.6 mm N/A 10.384 in263.754 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 9 in228.6 mm N/A 10.095 in256.413 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 9 in228.6 mm N/A 10.01 in254.254 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A FW-H
N/A 9.052 in229.921 mm N/A 10.72 in272.288 mm N/A 0.625 in15.875 mm N/A PTFE N/A Add To Cart
Request Quote
N/A FW-H
N/A 9.052 in229.921 mm N/A 10.72 in272.288 mm N/A 0.625 in15.875 mm N/A PTFE N/A Add To Cart
Request Quote
N/A N/A 9.234 in234.544 mm N/A 9.512 in241.605 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 9.234 in234.544 mm N/A 9.512 in241.605 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 9.25 in234.95 mm N/A 11.008 in279.603 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 33
N/A 9.25 in234.95 mm N/A 10.258 in260.553 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 41
N/A 9.25 in234.95 mm N/A 11.26 in286.004 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 9.375 in238.125 mm N/A 11.385 in289.179 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 9.475 in240.665 mm N/A 10.025 in254.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 9.475 in240.665 mm N/A 10.025 in254.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 9.484 in240.894 mm N/A 9.762 in247.955 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 9.484 in240.894 mm N/A 9.762 in247.955 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
4076 - 4100 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »