All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 1000
«
16
17
18
19
20
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
5976S
34
0.875
in
22.225
mm
1.256
in
31.902
mm
0.187
in
4.75
mm
Nitrile
471730
47
0.875
in
22.225
mm
1.878
in
47.701
mm
0.25
in
6.35
mm
Nitrile
481267
48
0.875
in
22.225
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
7014S
4S
0.875
in
22.225
mm
1.260
in
32.004
mm
0.205
in
5.207
mm
Nitrile
N/A
712015
N/A
0.875
in
22.225
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Fluoro-Elastomer
N/A
712270
48
0.875
in
22.225
mm
1.441
in
36.601
mm
0.256
in
6.502
mm
Nitrile
7840S
31
0.875
in
22.225
mm
1.254
in
31.852
mm
0.187
in
4.75
mm
Nitrile
N/A
321267
32
0.875
in
22.225
mm
1.381
in
35.077
mm
0.25
in
6.35
mm
Nitrile
350567
35
0.875
in
22.225
mm
1.385
in
35.179
mm
0.312
in
7.925
mm
Nitrile
351267
35
0.875
in
22.225
mm
1.381
in
35.077
mm
0.25
in
6.35
mm
Nitrile
38832
94
0.875
in
22.225
mm
1.379
in
35.027
mm
0.312
in
7.925
mm
PTFE
N/A
797714
N/A
0.875
in
22.225
mm
1.254
in
31.8516
mm
0.25
in
6.35
mm
Fluoro-Elastomer
N/A
450038
45
0.906
in
23.012
mm
1.832
in
46.533
mm
0.437
in
11.1
mm
Nitrile
470207
47
0.906
in
23.012
mm
1.503
in
38.176
mm
0.39
in
9.906
mm
Nitrile
222330
32
0.906
in
23
mm
1.348
in
34.23
mm
0.315
in
8
mm
Polyacrylate
222340
32
0.906
in
23
mm
1.584
in
40.23
mm
0.276
in
7
mm
Polyacrylate
710254
34
0.906
in
23
mm
1.268
in
32.2
mm
0.217
in
5.5
mm
Nitrile
213BULK
N/A
0.921
in
23.393
mm
1.199
in
30.455
mm
0.139
in
3.531
mm
Nitrile
N/A
213PKG
N/A
0.921
in
23.393
mm
1.199
in
30.455
mm
0.139
in
3.531
mm
Nitrile
N/A
213V35
N/A
0.921
in
23.393
mm
1.199
in
30.455
mm
0.139
in
3.531
mm
Fluoro-Elastomer
N/A
119BULK
N/A
0.924
in
23.47
mm
1.13
in
28.702
mm
0.103
in
2.616
mm
Nitrile
N/A
119PKG
N/A
0.924
in
23.47
mm
1.13
in
28.702
mm
0.103
in
2.616
mm
Nitrile
N/A
021BULK
N/A
0.926
in
23.52
mm
1.066
in
27.076
mm
0.07
in
1.778
mm
Nitrile
N/A
021PKG
N/A
0.926
in
23.52
mm
1.066
in
27.076
mm
0.07
in
1.778
mm
Nitrile
N/A
450039
45
0.937
in
23.8
mm
1.832
in
46.533
mm
0.437
in
11.1
mm
Nitrile
Results 401 - 425 of 1000
«
16
17
18
19
20
»