All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

340787 0.937 in
23.8
mm
1.383 in
35.128
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471571 0.937 in
23.8
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471571V 0.937 in
23.8
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471647 0.937 in
23.8
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471015 0.937 in
23.8
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
472951 0.937 in
23.8
mm
1.754 in
44.552
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
474235 0.937 in
23.8
mm
1.854 in
47.092
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
474252 0.937 in
23.8
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
5MR1300 N/A 0.938 in
23.825
mm
1.504 in
38.202
mm
0.375 in
9.525
mm
Felt N/A
4462N N/A 0.942 in
23.927
mm
2.109 in
53.569
mm
0.938 in
23.825
mm
Polyacrylate N/A
222410 0.945 in
24
mm
1.387 in
35.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222430 0.945 in
24
mm
1.584 in
40.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222450 0.945 in
24
mm
1.702 in
43.23
mm
0.315 in
8
mm
Nitrile N/A
6024030 N/A 0.945 in
24
mm
1.181 in
3
mm
0.118 in
3
mm
Nitrile N/A
450040 0.968 in
24.587
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450339 0.968 in
24.587
mm
2.066 in
52.476
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450545 0.968 in
24.587
mm
1.579 in
40.107
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
451082 0.968 in
24.587
mm
1.878 in
47.701
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
451583 0.968 in
24.587
mm
1.503 in
38.176
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
451583V 0.968 in
24.587
mm
1.503 in
38.176
mm
0.312 in
7.925
mm
Fluoro-Elastomer CAD Icon (for items table)
471648 0.968 in
24.587
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
6324S 0.968 in
24.587
mm
1.507 in
38.278
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
471688 0.968 in
24.587
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
472238 0.968 in
24.587
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
482309 0.968 in
24.587
mm
1.854 in
47.092
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
  Results 426 - 450 of 1000 « 16 17 18 19 20 »