Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
426 - 450 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 34
N/A 0.937 in23.8 mm N/A 1.383 in35.128 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.754 in44.552 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.854 in47.092 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.937 in23.8 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 0.938 in23.825 mm N/A 1.504 in38.202 mm N/A 0.375 in9.525 mm N/A Felt N/A Add To Cart
Request Quote
N/A N/A 0.942 in23.927 mm N/A 2.109 in53.569 mm N/A 0.938 in23.825 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 35
N/A 0.945 in24 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.945 in24 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 25
N/A 0.945 in24 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.945 in24 mm N/A 1.181 in3 mm N/A 0.118 in3 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 1.579 in40.107 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.968 in24.587 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 34
N/A 0.968 in24.587 mm N/A 1.507 in38.278 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.968 in24.587 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.968 in24.587 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.968 in24.587 mm N/A 1.854 in47.092 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
426 - 450 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »