All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

482310 0.968 in
24.587
mm
2.052 in
52.121
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
8059S 0.968 in
24.587
mm
1.69 in
42.926
mm
0.312 in
7.925
mm
Nitrile N/A
40208 0.968 in
24.587
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Leather N/A
4458V N/A 0.984 in
24.994
mm
1.504 in
38.202
mm
0.25 in
6.35
mm
Fluoro-Elastomer N/A
240457 0.984 in
24.994
mm
1.838 in
46.685
mm
0.187 in
4.75
mm
Nitrile N/A
450457 0.984 in
24.994
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450693 0.984 in
24.994
mm
2.066 in
52.476
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450908V 0.984 in
24.994
mm
1.579 in
40.107
mm
0.374 in
9.5
mm
Fluoro-Elastomer CAD Icon (for items table)
472324 0.984 in
24.994
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
472324V 0.984 in
24.994
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
712012 N/A 0.984 in
24.994
mm
1.756 in
44.602
mm
0.313 in
7.95
mm
Fluoro-Elastomer N/A
712018 N/A 0.984 in
24.994
mm
1.601 in
40.665
mm
0.25 in
6.35
mm
Nitrile N/A
222510 0.984 in
25
mm
1.388 in
35.25
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222535 0.984 in
25
mm
1.505 in
38.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222540 0.984 in
25
mm
1.583 in
40.22
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222558 0.984 in
25
mm
1.74 in
44.2
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222580 0.984 in
25
mm
2.452 in
62.28
mm
0.394 in
10
mm
Nitrile CAD Icon (for items table)
710316 0.984 in
25
mm
1.583 in
4.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
710844 0.984 in
25
mm
1.563 in
39.7
mm
0.315 in
8
mm
Ethylene-Acrylic CAD Icon (for items table)
712007 0.984 in
25
mm
1.388 in
35.25
mm
0.236 in
6
mm
Silicone CAD Icon (for items table)
710729 0.984 in
25
mm
1.622 in
41.2
mm
0.315 in
8
mm
Polyacrylate CAD Icon (for items table)
320603 0.984 in
25
mm
1.467 in
37.26
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
39867 0.984 in
25
mm
1.618 in
41.9
mm
0.315 in
8
mm
PTFE N/A
214BULK N/A 0.984 in
24.994
mm
1.262 in
32.055
mm
0.139 in
3.531
mm
Nitrile N/A
214PKG N/A 0.984 in
24.994
mm
1.262 in
32.055
mm
0.139 in
3.531
mm
Nitrile N/A
  Results 451 - 475 of 1000 « 16 17 18 19 20 »