Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
451 - 475 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 48
N/A 0.968 in24.587 mm N/A 2.052 in52.121 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 25
N/A 0.968 in24.587 mm N/A 1.69 in42.926 mm N/A 0.312 in7.925 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4L
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Leather N/A Add To Cart
Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.504 in38.202 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 24
N/A 0.984 in24.994 mm N/A 1.838 in46.685 mm N/A 0.187 in4.75 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 0.984 in24.994 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.984 in24.994 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 0.984 in24.994 mm N/A 1.579 in40.107 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.984 in24.994 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.984 in24.994 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.756 in44.602 mm N/A 0.313 in7.95 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.601 in40.665 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 35
N/A 0.984 in25 mm N/A 1.388 in35.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.505 in38.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.984 in25 mm N/A 1.583 in40.22 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.74 in44.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 2.452 in62.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.563 in39.7 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.388 in35.25 mm N/A 0.236 in6 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.622 in41.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.984 in25 mm N/A 1.467 in37.26 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A W-H
N/A 0.984 in25 mm N/A 1.618 in41.9 mm N/A 0.315 in8 mm N/A PTFE N/A Add To Cart
Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
451 - 475 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »