All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
340872
34
0.156
in
3.962
mm
0.504
in
12.802
mm
0.187
in
4.75
mm
Nitrile
6004020
N/A
0.157
in
4
mm
0.315
in
8.000
mm
0.079
in
2
mm
Nitrile
N/A
6011025
N/A
0.157
in
4
mm
0.630
in
16
mm
0.098
in
2.5
mm
Nitrile
N/A
008BULK
N/A
0.176
in
4.47
mm
0.316
in
8.026
mm
0.07
in
1.778
mm
Nitrile
N/A
008PKG
N/A
0.176
in
4.47
mm
0.316
in
8.026
mm
0.07
in
1.778
mm
Nitrile
N/A
008V35
N/A
0.176
in
4.47
mm
0.316
in
8.026
mm
0.07
in
1.778
mm
Fluoro-Elastomer
N/A
6005020
N/A
0.197
in
5
mm
0.354
in
9
mm
0.079
in
2
mm
Nitrile
N/A
6012025
N/A
0.197
in
5
mm
0.669
in
17
mm
0.098
in
2.5
mm
Nitrile
N/A
009BULK
N/A
0.208
in
5.283
mm
0.348
in
8.839
mm
0.07
in
1.778
mm
Nitrile
N/A
009PKG
N/A
0.208
in
5.283
mm
0.348
in
8.839
mm
0.07
in
1.778
mm
Nitrile
N/A
009V35
N/A
0.208
in
5.283
mm
0.348
in
8.839
mm
0.07
in
1.778
mm
Fluoro-Elastomer
N/A
6006020
N/A
0.236
in
6
mm
0.394
in
10
mm
0.079
in
2
mm
Nitrile
N/A
6014025
N/A
0.236
in
6
mm
0.748
in
19
mm
0.098
in
2.5
mm
Nitrile
N/A
010BULK
N/A
0.239
in
6.071
mm
0.379
in
9.627
mm
0.07
in
1.778
mm
Nitrile
N/A
010PKG
N/A
0.239
in
6.071
mm
0.379
in
9.627
mm
0.07
in
1.778
mm
Nitrile
N/A
010V35
N/A
0.239
in
6.071
mm
0.379
in
9.627
mm
0.07
in
1.778
mm
Fluoro-Elastomer
N/A
240435
24
0.25
in
6.35
mm
0.76
in
19.304
mm
0.175
in
4.445
mm
Nitrile
N/A
343104
34
0.25
in
6.35
mm
0.505
in
12.827
mm
0.187
in
4.75
mm
Nitrile
350435
35
0.25
in
6.35
mm
0.758
in
19.253
mm
0.25
in
6.35
mm
Nitrile
6007020
N/A
0.276
in
7
mm
0.433
in
11
mm
0.079
in
2
mm
Nitrile
N/A
6016025
N/A
0.276
in
7
mm
0.827
in
21
mm
0.098
in
2.5
mm
Nitrile
N/A
011BULK
N/A
0.301
in
7.645
mm
0.441
in
11.201
mm
0.07
in
1.778
mm
Nitrile
N/A
011PKG
N/A
0.301
in
7.645
mm
0.441
in
11.201
mm
0.07
in
1.778
mm
Nitrile
N/A
011V35
N/A
0.301
in
7.645
mm
0.441
in
11.201
mm
0.07
in
1.778
mm
Fluoro-Elastomer
N/A
340826
34
0.312
in
7.925
mm
0.506
in
12.852
mm
0.125
in
3.175
mm
Nitrile
Results 26 - 50 of 1000
1
2
3
4
5
»