Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
476 - 500 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 0.984 in25 mm N/A 1.22 in31 mm N/A 0.118 in3 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.989 in25.121 mm N/A 1.129 in28.677 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.989 in25.121 mm N/A 1.129 in28.677 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.996 in25.298 mm N/A 1.516 in38.506 mm N/A 0.315 in8.001 mm N/A Ethylene-Acrylic N/A Add To Cart
Request Quote
N/A 44
N/A 1 in25.4 mm N/A 1.379 in35.027 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1 in25.4 mm N/A 1.507 in38.278 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 203
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 204
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 205
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Felt N/A Add To Cart
Request Quote
N/A 34
N/A 1 in25.4 mm N/A 1.254 in31.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 24
N/A 1 in25.4 mm N/A 1.447 in36.754 mm N/A 0.187 in4.75 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 24
N/A 1 in25.4 mm N/A 1.948 in49.479 mm N/A 0.187 in4.75 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 24
N/A 1 in25.4 mm N/A 1.260 in32.004 mm N/A 0.125 in3.175 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 24
N/A 1 in25.4 mm N/A 1.260 in32.004 mm N/A 0.125 in3.175 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 25
N/A 1 in25.4 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 1 in25.4 mm N/A 1.693 in43.002 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1 in25.4 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1 in25.4 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 1 in25.4 mm N/A 1.832 in46.533 mm N/A 0.296 in7.518 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1 in25.4 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
476 - 500 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »