All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 501 - 525 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
470219
47
1
in
25.4
mm
1.628
in
41.351
mm
0.437
in
11.1
mm
Nitrile
470230
47
1
in
25.4
mm
1.756
in
44.602
mm
0.437
in
11.1
mm
Nitrile
471619
47
1
in
25.4
mm
2.066
in
52.476
mm
0.25
in
6.35
mm
Nitrile
471649
47
1
in
25.4
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Nitrile
471649V
47
1
in
25.4
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Fluoro-Elastomer
470553
47
1
in
25.4
mm
1.503
in
38.176
mm
0.312
in
7.925
mm
Nitrile
471224
47
1
in
25.4
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
471224K
47
1
in
25.4
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
471224V
47
1
in
25.4
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471270
47
1
in
25.4
mm
1.565
in
39.751
mm
0.25
in
6.35
mm
Nitrile
471270V
47
1
in
25.4
mm
1.565
in
39.751
mm
0.25
in
6.35
mm
Fluoro-Elastomer
5857
29
1
in
25.4
mm
1.503
in
38.176
mm
0.312
in
7.925
mm
Felt
N/A
471689
47
1
in
25.4
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Nitrile
471689K
47
1
in
25.4
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Nitrile
471689V
47
1
in
25.4
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471733
47
1
in
25.4
mm
1.878
in
47.701
mm
0.25
in
6.35
mm
Nitrile
471744
47
1
in
25.4
mm
1.987
in
50.47
mm
0.25
in
6.35
mm
Nitrile
471760
47
1
in
25.4
mm
2.004
in
50.902
mm
0.25
in
6.35
mm
Nitrile
471760V
47
1
in
25.4
mm
2.004
in
50.902
mm
0.25
in
6.35
mm
Fluoro-Elastomer
472138
47
1
in
25.4
mm
2.051
in
52.095
mm
0.312
in
7.925
mm
Nitrile
472311
47
1
in
25.4
mm
1.441
in
36.601
mm
0.25
in
6.35
mm
Nitrile
472311V
47
1
in
25.4
mm
1.441
in
36.601
mm
0.25
in
6.35
mm
Fluoro-Elastomer
472539
47
1
in
25.4
mm
2.537
in
64.44
mm
0.25
in
6.35
mm
Nitrile
6847S
N/A
1
in
25.4
mm
1.254
in
31.852
mm
0.536
in
13.614
mm
Nitrile
N/A
473380
47
1
in
25.4
mm
1.579
in
40.107
mm
0.25
in
6.35
mm
Nitrile
Results 501 - 525 of 1000
«
21
22
23
24
25
»