All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

474250 1 in
25.4
mm
1.69 in
42.926
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481224V 1 in
25.4
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
712013 N/A 1 in
25.4
mm
1.756 in
44.602
mm
0.313 in
7.95
mm
Nitrile N/A
712016 N/A 1 in
25.4
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile N/A
321516 1 in
25.4
mm
2.447 in
62.154
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
39910 1 in
25.4
mm
1.441 in
36.601
mm
0.25 in
6.35
mm
PTFE N/A
40120 1 in
25.4
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Leather N/A
40157S 1 in
25.4
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile N/A
40230S 1 in
25.4
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile N/A
100796 1 in
54.864
mm
2.979 in
75.667
mm
0.421 in
10.693
mm
Polyacrylate N/A
342517 1 in
25.4
mm
1.318 in
33.477
mm
0.125 in
3.175
mm
Nitrile CAD Icon (for items table)
343123 1 in
25.4
mm
1.569 in
39.853
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
350414 1 in
25.4
mm
1.445 in
36.703
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
350909 1 in
25.4
mm
1.51 in
38.354
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
447807 1 in
25.4
mm
1.855 in
47.117
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
487532 1 in
25.4
mm
1.942 in
49.3268
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
487538 1 in
25.4
mm
1.855 in
47.117
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
443018 1-1/2 in
38.1
mm
1.988 in
50.495
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
450067 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
450326 1-1/2 in
38.1
mm
3.001 in
76.225
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
331228H 1-1/2 in
38.1
mm
2.253 in
57.226
mm
0.36 in
9.144
mm
Polyacrylate N/A
340136 1-1/2 in
38.1
mm
2.258 in
57.353
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
200859 1-1/2 in
38.1
mm
2.26 in
57.404
mm
0.27 in
6.858
mm
Nitrile N/A
200861 1-1/2 in
38.1
mm
2.482 in
63.043
mm
0.29 in
7.366
mm
Nitrile N/A
203013 1-1/2 in
38.1
mm
2.332 in
59.233
mm
0.406 in
10.312
mm
Nitrile N/A
  Results 526 - 550 of 1000 « 21 22 23 24 25 »