Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
526 - 550 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 47
N/A 1 in25.4 mm N/A 1.69 in42.926 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.313 in7.95 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1 in25.4 mm N/A 2.447 in62.154 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A W
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 4L
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Leather N/A Add To Cart
Request Quote
N/A 4S
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4S
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 79
N/A 1 in54.864 mm N/A 2.979 in75.667 mm N/A 0.421 in10.693 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 34
N/A 1 in25.4 mm N/A 1.318 in33.477 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1 in25.4 mm N/A 1.569 in39.853 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1 in25.4 mm N/A 1.445 in36.703 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1 in25.4 mm N/A 1.51 in38.354 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1 in25.4 mm N/A 1.942 in49.3268 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1-1/2 in38.1 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 75
N/A 1-1/2 in38.1 mm N/A 2.253 in57.226 mm N/A 0.36 in9.144 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 34
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.26 in57.404 mm N/A 0.27 in6.858 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.482 in63.043 mm N/A 0.29 in7.366 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 203
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A Add To Cart
Request Quote
526 - 550 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »