All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 551 - 575 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
204013
204
1-1/2
in
38.1
mm
2.332
in
59.233
mm
0.406
in
10.312
mm
Nitrile
N/A
2194
88
1-1/2
in
38.1
mm
2.376
in
60.35
mm
0.42
in
10.668
mm
Polyacrylate
N/A
41461S
4S
1-1/2
in
38.1
mm
2.627
in
66.726
mm
0.25
in
6.35
mm
Nitrile
N/A
240319
24
1-1/2
in
38.1
mm
2.01
in
51.054
mm
0.187
in
4.75
mm
Nitrile
N/A
253099
25
1-1/2
in
38.1
mm
1.879
in
47.727
mm
0.25
in
6.35
mm
Nitrile
N/A
3677
287
1-1/2
in
38.1
mm
1.993
in
50.622
mm
0.285
in
7.239
mm
Nitrile
N/A
42260S
4S
1-1/2
in
38.1
mm
1.942
in
49.327
mm
0.25
in
6.35
mm
Nitrile
N/A
450461
45
1-1/2
in
38.1
mm
2.754
in
69.952
mm
0.5
in
12.7
mm
Nitrile
450523
45
1-1/2
in
38.1
mm
2.879
in
73.127
mm
0.468
in
11.887
mm
Nitrile
450540
45
1-1/2
in
38.1
mm
3.194
in
81.128
mm
0.437
in
11.1
mm
Nitrile
450984
45
1-1/2
in
38.1
mm
2.72
in
69.088
mm
0.468
in
11.887
mm
Nitrile
451857
45
1-1/2
in
38.1
mm
2.627
in
66.726
mm
0.5
in
12.7
mm
Nitrile
452554N
45
1-1/2
in
38.1
mm
1.987
in
50.47
mm
0.437
in
11.1
mm
Polyacrylate
453065
45
1-1/2
in
38.1
mm
2.258
in
57.353
mm
0.312
in
7.925
mm
Nitrile
470059
47
1-1/2
in
38.1
mm
2.378
in
60.401
mm
0.5
in
12.7
mm
Nitrile
470077
47
1-1/2
in
38.1
mm
2.762
in
70.155
mm
0.5
in
12.7
mm
Nitrile
470380
47
1-1/2
in
38.1
mm
2.378
in
60.401
mm
0.312
in
7.925
mm
Nitrile
470380V
47
1-1/2
in
38.1
mm
2.378
in
60.401
mm
0.312
in
7.925
mm
Fluoro-Elastomer
470394
47
1-1/2
in
38.1
mm
2.129
in
54.077
mm
0.437
in
11.1
mm
Nitrile
470451
47
1-1/2
in
38.1
mm
2.066
in
52.476
mm
0.437
in
11.1
mm
Nitrile
470487
47
1-1/2
in
38.1
mm
2.69
in
68.326
mm
0.5
in
12.7
mm
Nitrile
470487N
47
1-1/2
in
38.1
mm
2.69
in
68.326
mm
0.5
in
12.7
mm
Polyacrylate
470548
47
1-1/2
in
38.1
mm
2.254
in
57.252
mm
0.375
in
9.525
mm
Nitrile
470625
47
1-1/2
in
38.1
mm
2.254
in
57.252
mm
0.312
in
7.925
mm
Nitrile
470625V
47
1-1/2
in
38.1
mm
2.254
in
57.252
mm
0.312
in
7.925
mm
Fluoro-Elastomer
Results 551 - 575 of 1000
«
21
22
23
24
25
»