All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471344 1-1/2 in
38.1
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
474276 1-1/2 in
38.1
mm
1.988 in
50.495
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
474276V 1-1/2 in
38.1
mm
1.988 in
50.495
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
474281 1-1/2 in
38.1
mm
2.763 in
70.18
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
6312 1-1/2 in
38.1
mm
2.187 in
55.55
mm
0.5 in
12.7
mm
Leather N/A
6426 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.375 in
9.525
mm
Leather N/A
6545 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Felt N/A
471820 1-1/2 in
38.1
mm
2.441 in
62.001
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471915 1-1/2 in
38.1
mm
2.839 in
72.111
mm
0.468 in
11.887
mm
Nitrile CAD Icon (for items table)
471958 1-1/2 in
38.1
mm
3.005 in
76.327
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
472189A 1-1/2 in
38.1
mm
2.381 in
60.477
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
472446 1-1/2 in
38.1
mm
3.155 in
80.137
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
472466 1-1/2 in
38.1
mm
2.052 in
52.121
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
472554 1-1/2 in
38.1
mm
1.987 in
50.47
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
51098 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
5115 1-1/2 in
38.1
mm
2.254 in
57.252
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
473227 1-1/2 in
38.1
mm
2.129 in
54.077
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
473227V 1-1/2 in
38.1
mm
2.129 in
54.077
mm
0.312 in
7.925
mm
Fluoro-Elastomer CAD Icon (for items table)
473228 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
473228V 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Fluoro-Elastomer CAD Icon (for items table)
473440 1-1/2 in
38.1
mm
2.754 in
69.952
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
6759S 1-1/2 in
38.1
mm
2.001 in
50.825
mm
0.531 in
13.487
mm
Nitrile N/A
480630 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
480844 1-1/2 in
38.1
mm
2.226 in
56.54
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
480991 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »