All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
481163
48
1-1/2
in
38.1
mm
2.004
in
50.902
mm
0.312
in
7.925
mm
Nitrile
481163H
48
1-1/2
in
38.1
mm
2.004
in
50.902
mm
0.312
in
7.925
mm
Silicone
481837
48
1-1/2
in
38.1
mm
2.506
in
63.652
mm
0.375
in
9.525
mm
Nitrile
710023
N/A
1-1/2
in
38.1
mm
2.005
in
50.927
mm
0.25
in
6.35
mm
Urethane
N/A
710044
34
1-1/2
in
38.1
mm
1.88
in
47.752
mm
0.188
in
4.775
mm
Nitrile
710414
35
1-1/2
in
38.1
mm
2.512
in
63.805
mm
0.354
in
8.992
mm
PTFE
710426
40
1-1/2
in
38.1
mm
2.389
in
60.681
mm
0.433
in
10.998
mm
Nitrile
N/A
712023
N/A
1-1/2
in
38.1
mm
2.315
in
58.801
mm
0.5
in
12.7
mm
Fluoro-Elastomer
N/A
710628
75
1-1/2
in
38.1
mm
2.253
in
57.226
mm
0.239
in
6.071
mm
Polyacrylate
N/A
7537S
24
1-1/2
in
38.1
mm
2.066
in
52.476
mm
0.24
in
6.096
mm
Nitrile
N/A
7692S
79
1-1/2
in
38.1
mm
2.376
in
60.35
mm
0.42
in
10.668
mm
Polyacrylate
N/A
7886S
48
1-1/2
in
38.1
mm
2.441
in
62.001
mm
0.25
in
6.35
mm
Nitrile
9363S
41
1-1/2
in
38.1
mm
2.264
in
57.506
mm
0.405
in
10.287
mm
Nitrile
9613S
71
1-1/2
in
38.1
mm
2.381
in
60.477
mm
0.47
in
11.938
mm
Nitrile
N/A
321412
32
1-1/2
in
38.1
mm
2.008
in
51.003
mm
0.315
in
8.001
mm
Nitrile
322373
32
1-1/2
in
38.1
mm
2.26
in
57.404
mm
0.312
in
7.925
mm
Nitrile
40059S
4S
1-1/2
in
38.1
mm
2.378
in
60.401
mm
0.25
in
6.35
mm
Nitrile
N/A
40063S
4S
1-1/2
in
38.1
mm
2.441
in
62.001
mm
0.25
in
6.35
mm
Nitrile
N/A
40382
4L
1-1/2
in
38.1
mm
1.987
in
50.47
mm
0.25
in
6.35
mm
Leather
N/A
410059
41
1-1/2
in
38.1
mm
2.378
in
60.401
mm
0.5
in
12.7
mm
Nitrile
410190
41
1-1/2
in
38.1
mm
2.565
in
65.151
mm
0.5
in
12.7
mm
Nitrile
455308
45
1-1/2
in
38.1
mm
3.5480
in
90.119
mm
0.5
in
12.7
mm
Nitrile
343099
34
1-1/2
in
38.1
mm
1.88
in
47.752
mm
0.25
in
6.35
mm
Nitrile
350394
35
1-1/2
in
38.1
mm
2.134
in
54.204
mm
0.437
in
11.1
mm
Nitrile
352521
32
1-1/2
in
38.1
mm
2.008
in
51.003
mm
0.315
in
8.001
mm
Nitrile
Results 601 - 625 of 1000
«
21
22
23
24
25
»