Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
481163 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
481163H |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
481837 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710023 | Seal Type N/A | Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.005 in50.927 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
710044 |
Seal Type
N/A 34 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710414 |
Seal Type
N/A 35 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.512 in63.805 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710426 |
Seal Type
N/A 40 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.389 in60.681 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
712023 | Seal Type N/A | Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.315 in58.801 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
710628 |
Seal Type
N/A 75 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.253 in57.226 mm | Overall Width N/A 0.239 in6.071 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
7537S |
Seal Type
N/A 24 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.24 in6.096 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
7692S |
Seal Type
N/A 79 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
7886S |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
9363S |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.264 in57.506 mm | Overall Width N/A 0.405 in10.287 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
9613S |
Seal Type
N/A 71 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.47 in11.938 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
321412 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.008 in51.003 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
322373 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.26 in57.404 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
40059S |
Seal Type
N/A 4S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40063S |
Seal Type
N/A 4S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40382 |
Seal Type
N/A 4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
410059 |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410190 |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455308 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
343099 |
Seal Type
N/A 34 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
350394 |
Seal Type
N/A 35 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.134 in54.204 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
352521 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.008 in51.003 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |