All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
«
26
27
28
29
30
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
41257
4L
1-1/2
in
38.1
mm
1.993
in
50.622
mm
0.25
in
6.35
mm
Leather
N/A
797738
N/A
1-1/2
in
38.1
mm
2.004
in
50.9016
mm
0.281
in
7.1374
mm
Nitrile
N/A
200335
200
1-3/4
in
44.45
mm
2.627
in
66.726
mm
0.29
in
7.366
mm
Nitrile
N/A
200354
200
1-3/4
in
44.45
mm
2.722
in
69.139
mm
0.359
in
9.119
mm
Nitrile
N/A
200600
200E
1-3/4
in
44.45
mm
2.876
in
73.05
mm
0.285
in
7.239
mm
Nitrile
N/A
450070
45
1-3/4
in
44.45
mm
2.627
in
66.726
mm
0.5
in
12.7
mm
Nitrile
450076
45
1-3/4
in
44.45
mm
2.69
in
68.326
mm
0.5
in
12.7
mm
Nitrile
450087
45
1-3/4
in
44.45
mm
3.066
in
77.876
mm
0.5
in
12.7
mm
Nitrile
450183
45
1-3/4
in
44.45
mm
2.754
in
69.952
mm
0.5
in
12.7
mm
Nitrile
450291
45
1-3/4
in
44.45
mm
2.879
in
73.127
mm
0.468
in
11.887
mm
Nitrile
200854
200E
1-3/4
in
44.45
mm
2.728
in
69.291
mm
0.294
in
7.468
mm
Nitrile
N/A
200912
200E
1-3/4
in
44.45
mm
2.93
in
74.422
mm
0.29
in
7.366
mm
Nitrile
N/A
203002
203
1-3/4
in
44.45
mm
2.721
in
69.113
mm
0.406
in
10.312
mm
Nitrile
N/A
203015
203
1-3/4
in
44.45
mm
2.566
in
65.176
mm
0.5
in
12.7
mm
Nitrile
N/A
204002
204
1-3/4
in
44.45
mm
2.721
in
69.113
mm
0.406
in
10.312
mm
Nitrile
N/A
204038
204
1-3/4
in
44.45
mm
2.721
in
69.113
mm
0.359
in
9.119
mm
Nitrile
N/A
204501
204
1-3/4
in
44.45
mm
3.005
in
76.327
mm
0.25
in
6.35
mm
Nitrile
N/A
204502
204
1-3/4
in
44.45
mm
2.565
in
65.151
mm
0.25
in
6.35
mm
Nitrile
N/A
204503
204
1-3/4
in
44.45
mm
2.379
in
60.427
mm
0.25
in
6.35
mm
Nitrile
N/A
205015
205
1-3/4
in
44.45
mm
2.566
in
65.176
mm
0.5
in
12.7
mm
Felt
N/A
210945
21
1-3/4
in
44.45
mm
3.376
in
85.75
mm
0.625
in
15.875
mm
Nitrile
N/A
340400
34
1-3/4
in
44.45
mm
2.258
in
57.353
mm
0.25
in
6.35
mm
Nitrile
354040
35
1-3/4
in
44.45
mm
2.508
in
63.703
mm
0.375
in
9.525
mm
PTFE
471504
47
1-3/4
in
44.45
mm
2.441
in
62.001
mm
0.312
in
7.925
mm
Nitrile
471504V
47
1-3/4
in
44.45
mm
2.441
in
62.001
mm
0.312
in
7.925
mm
Fluoro-Elastomer
Results 626 - 650 of 1000
«
26
27
28
29
30
»