All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
«
26
27
28
29
30
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
455536
45
1-3/4
in
44.45
mm
3.5480
in
90.119
mm
0.5
in
12.7
mm
Nitrile
43071S
4S
1-3/4
in
44.45
mm
2.441
in
62.001
mm
0.25
in
6.35
mm
Nitrile
N/A
450352
45
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.5
in
12.7
mm
Nitrile
450361
45
1-3/4
in
44.45
mm
2.565
in
65.151
mm
0.5
in
12.7
mm
Nitrile
450400
45
1-3/4
in
44.45
mm
2.254
in
57.252
mm
0.359
in
9.119
mm
Nitrile
450494
45
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.375
in
9.525
mm
Nitrile
451147H
45
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.406
in
10.312
mm
Silicone
470088
47
1-3/4
in
44.45
mm
3.194
in
81.128
mm
0.437
in
11.1
mm
Nitrile
470334
47
1-3/4
in
44.45
mm
2.69
in
68.326
mm
0.375
in
9.525
mm
Nitrile
470351
47
1-3/4
in
44.45
mm
2.441
in
62.001
mm
0.468
in
11.887
mm
Nitrile
470361
47
1-3/4
in
44.45
mm
2.565
in
65.151
mm
0.5
in
12.7
mm
Nitrile
470361V
47
1-3/4
in
44.45
mm
2.565
in
65.151
mm
0.5
in
12.7
mm
Fluoro-Elastomer
471141
47
1-3/4
in
44.45
mm
2.879
in
73.127
mm
0.375
in
9.525
mm
Nitrile
471141V
47
1-3/4
in
44.45
mm
2.879
in
73.127
mm
0.375
in
9.525
mm
Fluoro-Elastomer
471169
47
1-3/4
in
44.45
mm
2.415
in
61.341
mm
0.38
in
9.652
mm
Nitrile
471169N
47
1-3/4
in
44.45
mm
2.415
in
61.341
mm
0.38
in
9.652
mm
Polyacrylate
5827
201
1-3/4
in
44.45
mm
2.754
in
69.952
mm
0.484
in
12.294
mm
Leather
N/A
471831
47
1-3/4
in
44.45
mm
2.445
in
62.103
mm
0.375
in
9.525
mm
Nitrile
471984
47
1-3/4
in
44.45
mm
3.005
in
76.327
mm
0.375
in
9.525
mm
Nitrile
472164
47
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.312
in
7.925
mm
Nitrile
472164V
47
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.312
in
7.925
mm
Fluoro-Elastomer
472179
47
1-3/4
in
44.45
mm
2.754
in
69.952
mm
0.312
in
7.925
mm
Nitrile
472179V
47
1-3/4
in
44.45
mm
2.754
in
69.952
mm
0.312
in
7.925
mm
Fluoro-Elastomer
472185
47
1-3/4
in
44.45
mm
2.627
in
66.726
mm
0.312
in
7.925
mm
Nitrile
472185V
47
1-3/4
in
44.45
mm
2.627
in
66.726
mm
0.312
in
7.925
mm
Fluoro-Elastomer
Results 651 - 675 of 1000
«
26
27
28
29
30
»