All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472193 1-3/4 in
44.45
mm
2.566 in
65.176
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
473157 1-3/4 in
44.45
mm
2.453 in
62.306
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
5112S N/A 1-3/4 in
44.45
mm
2.442 in
62.027
mm
3.13 in
79.502
mm
Nitrile N/A
6949S 1-3/4 in
44.45
mm
2.88 in
73.152
mm
0.5 in
12.7
mm
Nitrile N/A
473237 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
473237V 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.312 in
7.925
mm
Fluoro-Elastomer CAD Icon (for items table)
473313 1-3/4 in
44.45
mm
3.066 in
77.876
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
473447 1-3/4 in
44.45
mm
2.762 in
70.155
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
473448 1-3/4 in
44.45
mm
3.001 in
76.225
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
473796 1-3/4 in
44.45
mm
2.57 in
65.278
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
6703S 1-3/4 in
44.45
mm
2.258 in
57.353
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
476820 1-3/4 in
44.45
mm
3.942 in
100.127
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
481984N 1-3/4 in
44.45
mm
3.005 in
76.327
mm
0.375 in
9.525
mm
Polyacrylate CAD Icon (for items table)
482126 1-3/4 in
44.45
mm
2.332 in
59.233
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
482164N 1-3/4 in
44.45
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Polyacrylate CAD Icon (for items table)
482267 1-3/4 in
44.45
mm
3.159 in
80.239
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
50289 1-3/4 in
44.45
mm
2.787 in
70.79
mm
0.531 in
13.487
mm
Leather N/A
710005 1-3/4 in
44.45
mm
3.066 in
77.876
mm
0.485 in
12.319
mm
Nitrile N/A
710013 N/A 1-3/4 in
44.45
mm
2.441 in
62.001
mm
0.375 in
9.525
mm
Urethane N/A
710024 N/A 1-3/4 in
44.45
mm
2.255 in
57.277
mm
0.25 in
6.35
mm
Urethane N/A
710062 N/A 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.484 in
12.294
mm
Nitrile N/A
710389 1-3/4 in
44.45
mm
2.504 in
63.602
mm
0.484 in
12.294
mm
Nitrile N/A
710867 1-3/4 in
44.45
mm
2.764 in
70.206
mm
0.252 in
6.401
mm
Fluoro-Elastomer N/A
712260 1-3/4 in
44.45
mm
2.814 in
71.476
mm
0.315 in
8.001
mm
Nitrile CAD Icon (for items table)
710647 N/A 1-3/4 in
44.45
mm
2.888 in
73.355
mm
0.472 in
11.989
mm
Polyacrylate N/A
  Results 676 - 700 of 1000 « 26 27 28 29 30 »