All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
«
26
27
28
29
30
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
7486S
35
1-3/4
in
44.45
mm
2.381
in
60.477
mm
0.437
in
11.1
mm
Nitrile
7834
5S
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.68
in
17.272
mm
Leather
N/A
323119
32
1-3/4
in
44.45
mm
2.721
in
69.113
mm
0.437
in
11.1
mm
Nitrile
40494S
4S
1-3/4
in
44.45
mm
2.506
in
63.652
mm
0.25
in
6.35
mm
Nitrile
N/A
410183N
41
1-3/4
in
44.45
mm
2.754
in
69.952
mm
0.5
in
12.7
mm
Polyacrylate
447811
44
1-3/4
in
44.45
mm
2.254
in
57.2516
mm
0.188
in
4.7752
mm
Nitrile
487533
48
1-3/4
in
44.45
mm
3.63
in
92.202
mm
0.438
in
11.1252
mm
Nitrile
797742
N/A
1-3/4
in
44.45
mm
2.259
in
57.3786
mm
0.281
in
7.1374
mm
Nitrile
N/A
710303
35
1.004
in
25.502
mm
1.524
in
38.71
mm
0.335
in
8.509
mm
Nitrile
710553
32
1.004
in
25.502
mm
1.484
in
37.694
mm
0.217
in
5.512
mm
Fluoro-Elastomer
222630
32
1.024
in
26
mm
1.504
in
38.2
mm
0.315
in
8
mm
Polyacrylate
222655
32
1.024
in
26
mm
1.899
in
48.23
mm
0.276
in
7
mm
Nitrile
710399
32
1.024
in
26
mm
1.661
in
42.2
mm
0.315
in
8
mm
Fluoro-Elastomer
710816
32
1.024
in
26
mm
1.583
in
4.2
mm
0.276
in
7
mm
Fluoro-Elastomer
710935
32
1.024
in
26
mm
1.484
in
37.7
mm
0.236
in
6
mm
Fluoro-Elastomer
471076
47
1.031
in
26.187
mm
1.579
in
40.107
mm
0.312
in
7.925
mm
Nitrile
481650
48
1.031
in
26.187
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Nitrile
710153
32
1.043
in
26.492
mm
1.748
in
44.399
mm
0.315
in
8.001
mm
Nitrile
215BULK
N/A
1.046
in
26.568
mm
1.324
in
33.63
mm
0.139
in
3.531
mm
Nitrile
N/A
215PKG
N/A
1.046
in
26.568
mm
1.324
in
33.63
mm
0.139
in
3.531
mm
Nitrile
N/A
215V35
N/A
1.046
in
26.568
mm
1.324
in
33.63
mm
0.139
in
3.531
mm
Fluoro-Elastomer
N/A
121BULK
N/A
1.049
in
26.645
mm
1.255
in
31.877
mm
0.103
in
2.616
mm
Nitrile
N/A
121PKG
N/A
1.049
in
26.645
mm
1.255
in
31.877
mm
0.103
in
2.616
mm
Nitrile
N/A
023BULK
N/A
1.051
in
26.695
mm
1.191
in
30.251
mm
0.07
in
1.778
mm
Nitrile
N/A
023PKG
N/A
1.051
in
26.695
mm
1.191
in
30.251
mm
0.07
in
1.778
mm
Nitrile
N/A
Results 701 - 725 of 1000
«
26
27
28
29
30
»