All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
240698
24
0.312
in
7.925
mm
0.635
in
16.129
mm
0.175
in
4.445
mm
Nitrile
N/A
470195
47
0.312
in
7.925
mm
1.003
in
25.476
mm
0.375
in
9.525
mm
Nitrile
50445
5L
0.312
in
7.925
mm
1.254
in
31.852
mm
0.375
in
9.525
mm
Leather
N/A
350364
35
0.312
in
7.925
mm
0.756
in
19.202
mm
0.25
in
6.35
mm
Nitrile
712021
N/A
0.313
in
7.95
mm
0.753
in
19.126
mm
0.25
in
6.35
mm
Fluoro-Elastomer
N/A
712022
N/A
0.313
in
7.95
mm
0.69
in
17.526
mm
0.313
in
7.95
mm
Nitrile
N/A
220818
32
0.315
in
8
mm
0.717
in
18.2
mm
0.276
in
7
mm
Nitrile
220860
35
0.315
in
8
mm
0.638
in
16.2
mm
0.276
in
7
mm
Nitrile
6008020
N/A
0.315
in
8
mm
0.472
in
12
mm
0.079
in
2
mm
Nitrile
N/A
6017025
N/A
0.315
in
8
mm
0.866
in
22
mm
0.098
in
2.5
mm
Nitrile
N/A
220918
35
0.354
in
9
mm
0.717
in
18.2
mm
0.276
in
7
mm
Nitrile
110BULK
N/A
0.362
in
9.195
mm
0.568
in
14.427
mm
0.103
in
2.616
mm
Nitrile
N/A
110PKG
N/A
0.362
in
9.195
mm
0.568
in
14.427
mm
0.103
in
2.616
mm
Nitrile
N/A
110V35
N/A
0.362
in
9.195
mm
0.568
in
14.427
mm
0.103
in
2.616
mm
Fluoro-Elastomer
N/A
012BULK
N/A
0.364
in
9.246
mm
0.504
in
12.802
mm
0.07
in
1.778
mm
Nitrile
N/A
012PKG
N/A
0.364
in
9.246
mm
0.504
in
12.802
mm
0.07
in
1.778
mm
Nitrile
N/A
012V35
N/A
0.364
in
9.246
mm
0.504
in
12.802
mm
0.07
in
1.778
mm
Fluoro-Elastomer
N/A
330385
33
0.375
in
9.525
mm
0.754
in
19.152
mm
0.25
in
6.35
mm
Nitrile
N/A
340385
34
0.375
in
9.525
mm
0.756
in
19.202
mm
0.25
in
6.35
mm
Nitrile
340827
34
0.375
in
9.525
mm
0.568
in
14.427
mm
0.125
in
3.175
mm
Nitrile
240385
24
0.375
in
9.525
mm
0.76
in
19.304
mm
0.175
in
4.445
mm
Nitrile
N/A
471103
47
0.375
in
9.525
mm
1.004
in
25.502
mm
0.25
in
6.35
mm
Nitrile
473096
47
0.375
in
9.525
mm
0.88
in
22.352
mm
0.25
in
6.35
mm
Nitrile
50197S
5S
0.375
in
9.525
mm
1.003
in
25.476
mm
0.375
in
9.525
mm
Nitrile
N/A
311189
31
0.375
in
9.525
mm
0.691
in
17.551
mm
0.156
in
3.962
mm
Nitrile
N/A
Results 51 - 75 of 1000
1
2
3
4
5
»