All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

9376 1.055 in
26.797
mm
1.504 in
38.202
mm
0.268 in
6.807
mm
Nitrile N/A
710728 1.06 in
26.92
mm
1.758 in
44.653
mm
0.252 in
6.401
mm
Polyacrylate CAD Icon (for items table)
450043 1.062 in
26.975
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450188 1.062 in
26.975
mm
1.565 in
39.751
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
450342 1.062 in
26.975
mm
1.987 in
50.47
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
471651 1.062 in
26.975
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
470606 1.062 in
26.975
mm
1.69 in
42.926
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471705 1.062 in
26.975
mm
1.756 in
44.602
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
471735 1.062 in
26.975
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471762 1.062 in
26.975
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
472953 1.062 in
26.975
mm
2.839 in
72.111
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
472953V 1.062 in
26.975
mm
2.839 in
72.111
mm
0.375 in
9.525
mm
Fluoro-Elastomer CAD Icon (for items table)
473419 1.062 in
26.975
mm
1.832 in
46.533
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
473420 1.062 in
26.975
mm
2.066 in
52.476
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
480210 1.062 in
26.975
mm
1.503 in
38.176
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
3732S 1.062 in
26.975
mm
1.581 in
40.157
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
1990 1.063 in
27
mm
1.703 in
43.25
mm
0.354 in
9
mm
Polyacrylate CAD Icon (for items table)
222742 1.063 in
27
mm
1.657 in
42.1
mm
0.276 in
7
mm
Fluoro-Elastomer CAD Icon (for items table)
222743 1.063 in
27
mm
1.701 in
43.2
mm
0.354 in
9
mm
Silicone CAD Icon (for items table)
222745 1.063 in
27
mm
1.7810 in
45.25
mm
0.354 in
9
mm
Polyacrylate CAD Icon (for items table)
710511 1.063 in
27
mm
1.701 in
43.2
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
712009 1.063 in
27
mm
1.583 in
4.2
mm
0.315 in
8
mm
Silicone CAD Icon (for items table)
6027030 N/A 1.063 in
27
mm
1.299 in
33
mm
0.118 in
3
mm
Nitrile N/A
450044 1.093 in
27.762
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450159 1.093 in
27.762
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »