Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
9376 |
Seal Type
N/A 68 |
Shaft Size N/A 1.055 in26.797 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.268 in6.807 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710728 |
Seal Type
N/A 32 |
Shaft Size N/A 1.06 in26.92 mm | Outer Diameter N/A 1.758 in44.653 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450043 |
Seal Type
N/A 45 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450188 |
Seal Type
N/A 45 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.565 in39.751 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450342 |
Seal Type
N/A 45 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471651 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470606 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471705 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471735 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471762 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472953 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472953V |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
473419 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
473420 |
Seal Type
N/A 47 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
480210 |
Seal Type
N/A 48 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3732S |
Seal Type
N/A 48 |
Shaft Size N/A 1.062 in26.975 mm | Outer Diameter N/A 1.581 in40.157 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
1990 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.703 in43.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
222742 |
Seal Type
N/A 48 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.657 in42.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
222743 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.701 in43.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
222745 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.7810 in45.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710511 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.701 in43.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
712009 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.583 in4.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6027030 | Seal Type N/A | Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.299 in33 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
450044 |
Seal Type
N/A 45 |
Shaft Size N/A 1.093 in27.762 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450159 |
Seal Type
N/A 45 |
Shaft Size N/A 1.093 in27.762 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |