All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2503N 1.1 in
27.94
mm
1.578 in
40.081
mm
0.308 in
7.823
mm
Polyacrylate CAD Icon (for items table)
222820 1.102 in
28
mm
1.588 in
40.34
mm
0.276 in
7
mm
Nitrile N/A
222830 1.102 in
28
mm
1.6250 in
41.27
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
222835 1.102 in
28
mm
1.74 in
44.2
mm
0.236 in
6
mm
Polyacrylate CAD Icon (for items table)
222860 1.102 in
28
mm
1.859 in
47.22
mm
0.315 in
8
mm
Polyacrylate CAD Icon (for items table)
710119 1.102 in
28
mm
1.702 in
43.23
mm
0.315 in
8
mm
Polyacrylate CAD Icon (for items table)
710157 1.102 in
28
mm
1.702 in
43.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
711025 1.102 in
28
mm
1.661 in
42.2
mm
0.276 in
7
mm
Ethylene-Acrylic CAD Icon (for items table)
710325 1.102 in
28
mm
1.583 in
4.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
710433 1.102 in
28
mm
2.091 in
53.1
mm
0.378 in
9.6
mm
Nitrile CAD Icon (for items table)
710821 1.102 in
28
mm
1.465 in
37.2
mm
0.768 in
19.5
mm
Polyacrylate CAD Icon (for items table)
712008 1.102 in
28
mm
1.661 in
42.2
mm
0.315 in
8
mm
Silicone CAD Icon (for items table)
713087 1.102 in
28
mm
1.504 in
38.2
mm
0.276 in
7
mm
Fluoro-Elastomer CAD Icon (for items table)
710671 1.102 in
28
mm
1.406 in
35.7
mm
0.205 in
5.2
mm
Fluoro-Elastomer N/A
39869 N/A 1.102 in
28
mm
1.618 in
41.1
mm
0.315 in
8
mm
PTFE N/A
6028030 N/A 1.102 in
28
mm
1.339 in
34
mm
0.118 in
3
mm
Nitrile N/A
216BULK N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Nitrile N/A
216PKG N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Nitrile N/A
216V35 N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
122BULK N/A 1.112 in
28.245
mm
1.318 in
33.477
mm
0.103 in
2.616
mm
Nitrile N/A
122PKG N/A 1.112 in
28.245
mm
1.318 in
33.477
mm
0.103 in
2.616
mm
Nitrile N/A
024BULK N/A 1.114 in
28.296
mm
1.254 in
31.852
mm
0.07 in
1.778
mm
Nitrile N/A
024PKG N/A 1.114 in
28.296
mm
1.254 in
31.852
mm
0.07 in
1.778
mm
Nitrile N/A
450332 1.125 in
28.575
mm
2.441 in
62.001
mm
0.468 in
11.887
mm
Nitrile CAD Icon (for items table)
340151 1.125 in
28.575
mm
1.569 in
39.853
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »