All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203003 1.125 in
28.575
mm
1.942 in
49.327
mm
0.562 in
14.275
mm
Nitrile N/A
203020 1.125 in
28.575
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
204020 1.125 in
28.575
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
204505 1.125 in
28.575
mm
1.785 in
45.339
mm
0.25 in
6.35
mm
Nitrile N/A
205004 1.125 in
28.575
mm
1.942 in
49.327
mm
0.625 in
15.875
mm
Felt N/A
340815 1.125 in
28.575
mm
1.505 in
38.227
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
340835 1.125 in
28.575
mm
1.381 in
35.077
mm
0.125 in
3.175
mm
Nitrile CAD Icon (for items table)
240151 1.125 in
28.575
mm
1.572 in
39.929
mm
0.187 in
4.75
mm
Nitrile N/A
3638 1.125 in
28.575
mm
1.628 in
41.351
mm
0.19 in
4.826
mm
Polyacrylate CAD Icon (for items table)
470045 1.125 in
28.575
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
450430 1.125 in
28.575
mm
2.879 in
73.127
mm
0.468 in
11.887
mm
Nitrile CAD Icon (for items table)
450604 1.125 in
28.575
mm
2.254 in
57.252
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
470189 1.125 in
28.575
mm
1.756 in
44.602
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
470236 1.125 in
28.575
mm
1.878 in
47.701
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
470241 1.125 in
28.575
mm
2.066 in
52.476
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
471652 1.125 in
28.575
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471652V 1.125 in
28.575
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
470712 1.125 in
28.575
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
470712V 1.125 in
28.575
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471692 1.125 in
28.575
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471692V 1.125 in
28.575
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471747 1.125 in
28.575
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471763 1.125 in
28.575
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471763V 1.125 in
28.575
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471785 1.125 in
28.575
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
  Results 776 - 800 of 1000 « 31 32 33 34 35 »