Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
203003 |
Seal Type
N/A 203 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
203020 |
Seal Type
N/A 203 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
204020 |
Seal Type
N/A 204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
204505 |
Seal Type
N/A 204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
205004 |
Seal Type
N/A 205 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
340815 |
Seal Type
N/A 34 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
340835 |
Seal Type
N/A 34 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.381 in35.077 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
240151 |
Seal Type
N/A 24 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.572 in39.929 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
3638 |
Seal Type
N/A 48 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.19 in4.826 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470045 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450430 |
Seal Type
N/A 45 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450604 |
Seal Type
N/A 45 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470189 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470236 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470241 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471652 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471652V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470712 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470712V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471692 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471692V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471747 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471763 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471763V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471785 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |