All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
«
31
32
33
34
35
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
472535
47
1.125
in
28.575
mm
2.537
in
64.44
mm
0.25
in
6.35
mm
Nitrile
472560N
47
1.125
in
28.575
mm
1.565
in
39.751
mm
0.25
in
6.35
mm
Polyacrylate
472644
47
1.125
in
28.575
mm
2.051
in
52.095
mm
0.312
in
7.925
mm
Nitrile
472644V
47
1.125
in
28.575
mm
2.051
in
52.095
mm
0.312
in
7.925
mm
Fluoro-Elastomer
472674
47
1.125
in
28.575
mm
1.987
in
50.47
mm
0.375
in
9.525
mm
Nitrile
472681
47
1.125
in
28.575
mm
2.445
in
62.103
mm
0.375
in
9.525
mm
Nitrile
472681V
47
1.125
in
28.575
mm
2.445
in
62.103
mm
0.375
in
9.525
mm
Fluoro-Elastomer
472954
47
1.125
in
28.575
mm
2.839
in
72.111
mm
0.375
in
9.525
mm
Nitrile
472954V
47
1.125
in
28.575
mm
2.839
in
72.111
mm
0.375
in
9.525
mm
Fluoro-Elastomer
6832S
204
1.125
in
28.575
mm
1.942
in
49.327
mm
0.625
in
15.875
mm
Nitrile
N/A
473259
47
1.125
in
28.575
mm
2.445
in
62.103
mm
0.25
in
6.35
mm
Nitrile
476838
47
1.125
in
28.575
mm
1.832
in
46.533
mm
0.312
in
7.925
mm
Nitrile
481792
48
1.125
in
28.575
mm
2.129
in
54.077
mm
0.25
in
6.35
mm
Nitrile
482208
48
1.125
in
28.575
mm
1.628
in
41.351
mm
0.245
in
6.223
mm
Nitrile
50151S
5S
1.125
in
28.575
mm
1.565
in
39.751
mm
0.375
in
9.525
mm
Nitrile
N/A
710285
32
1.125
in
28.575
mm
1.634
in
41.504
mm
0.313
in
7.95
mm
Nitrile
312140
31
1.125
in
28.575
mm
1.506
in
38.252
mm
0.25
in
6.35
mm
Nitrile
N/A
313842
31
1.125
in
28.575
mm
1.444
in
36.678
mm
0.215
in
5.461
mm
Nitrile
N/A
323133
32
1.125
in
28.575
mm
1.787
in
45.39
mm
0.406
in
10.312
mm
Nitrile
1037
35
1.125
in
28.575
mm
1.504
in
38.202
mm
0.25
in
6.35
mm
Nitrile
350974
35
1.125
in
28.575
mm
1.859
in
47.219
mm
0.312
in
7.925
mm
Nitrile
352560
35
1.125
in
28.575
mm
1.567
in
39.802
mm
0.25
in
6.35
mm
Nitrile
447808
44
1.125
in
28.575
mm
1.379
in
35.0266
mm
0.125
in
3.175
mm
Fluoro-Elastomer
797722
N/A
1.125
in
28.575
mm
2.004
in
50.9016
mm
0.25
in
6.35
mm
N/A
N/A
1989
47
1.126
in
28.6
mm
1.699
in
43.155
mm
0.256
in
6.502
mm
Nitrile
Results 801 - 825 of 1000
«
31
32
33
34
35
»