Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
472535 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.537 in64.44 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472560N |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.565 in39.751 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472644 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472644V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472674 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472681 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472681V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472954 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472954V |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6832S |
Seal Type
N/A 204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
473259 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
476838 |
Seal Type
N/A 47 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
481792 |
Seal Type
N/A 48 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
482208 |
Seal Type
N/A 48 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.245 in6.223 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
50151S |
Seal Type
N/A 5S |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.565 in39.751 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710285 |
Seal Type
N/A 32 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.634 in41.504 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
312140 |
Seal Type
N/A 31 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.506 in38.252 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
313842 |
Seal Type
N/A 31 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.444 in36.678 mm | Overall Width N/A 0.215 in5.461 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
323133 |
Seal Type
N/A 32 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.787 in45.39 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
1037 |
Seal Type
N/A 35 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
350974 |
Seal Type
N/A 35 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.859 in47.219 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
352560 |
Seal Type
N/A 35 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.567 in39.802 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
447808 |
Seal Type
N/A 44 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.379 in35.0266 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
797722 | Seal Type N/A | Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 2.004 in50.9016 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A | CAD N/A |
Add To Cart
Request Quote |
|
1989 |
Seal Type
N/A 47 |
Shaft Size N/A 1.126 in28.6 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.256 in6.502 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |