Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
826 - 850 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 35
N/A 1.142 in29.007 mm N/A 1.474 in37.44 mm N/A 0.197 in5.004 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.142 in29 mm N/A 1.722 in43.74 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.142 in29 mm N/A 1.7810 in45.23 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.156 in29.362 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 25
N/A 1.156 in29.362 mm N/A 1.58 in40.132 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 45
N/A 1.156 in29.362 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.156 in29.362 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 1.69 in42.926 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.156 in29.362 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.17 in29.72 mm N/A 2.035 in51.689 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 1.174 in29.82 mm N/A 1.38 in35.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.174 in29.82 mm N/A 1.38 in35.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.175 in29.845 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.175 in29.845 mm N/A 1.775 in45.085 mm N/A 0.275 in6.985 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.176 in29.87 mm N/A 1.316 in33.426 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
826 - 850 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »