All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

025PKG N/A 1.176 in
29.87
mm
1.316 in
33.426
mm
0.07 in
1.778
mm
Nitrile N/A
710663 1.177 in
29.896
mm
2.572 in
65.329
mm
0.433 in
10.998
mm
Fluoro-Elastomer N/A
4813V 1.178 in
29.921
mm
2.452 in
62.281
mm
0.5 in
12.7
mm
Fluoro-Elastomer N/A
1981 1.181 in
30
mm
1.7810 in
45.23
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
2016 N/A 1.181 in
30
mm
1.78 in
45.2
mm
0.591 in
15
mm
Nitrile N/A
223005 1.181 in
30
mm
1.584 in
40.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
223010 1.181 in
30
mm
1.662 in
42.21
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
223012 1.181 in
30
mm
1.74 in
44.2
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
223014 1.181 in
30
mm
1.78 in
45.2
mm
0.236 in
6
mm
Fluoro-Elastomer CAD Icon (for items table)
223018 1.181 in
30
mm
1.82 in
46.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
223020 1.181 in
30
mm
1.86 in
47.25
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
223035 1.181 in
30
mm
2.054 in
52.18
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
223050 1.181 in
30
mm
1.978 in
50.23
mm
0.354 in
9
mm
Nitrile CAD Icon (for items table)
223051 1.181 in
30
mm
1.978 in
50.23
mm
0.354 in
9
mm
Polyacrylate CAD Icon (for items table)
3907 1.181 in
30
mm
2.287 in
58.09
mm
0.374 in
9.5
mm
Polyacrylate N/A
710065 N/A 1.181 in
30
mm
2.568 in
65.23
mm
1.339 in
34
mm
Nitrile N/A
710267 1.181 in
30
mm
2.134 in
54.2
mm
0.354 in
9
mm
Nitrile CAD Icon (for items table)
710401 1.181 in
30
mm
1.469 in
37.3
mm
0.138 in
3.5
mm
Nitrile CAD Icon (for items table)
710516 1.181 in
30
mm
2.417 in
61.4
mm
0.354 in
9
mm
Nitrile N/A
712001 1.181 in
30
mm
1.823 in
46.3
mm
0.315 in
8
mm
Polyacrylate CAD Icon (for items table)
1129 1.181 in
30
mm
1.585 in
40.25
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
6030030 N/A 1.181 in
30
mm
1.417 in
36
mm
0.118 in
3
mm
Nitrile N/A
450336H 1.187 in
30.15
mm
2.254 in
57.252
mm
0.5 in
12.7
mm
Silicone CAD Icon (for items table)
340817 1.187 in
30.15
mm
1.635 in
41.529
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
43076S 1.187 in
30.15
mm
2.051 in
52.095
mm
0.25 in
6.35
mm
Nitrile N/A
  Results 851 - 875 of 1000 « 31 32 33 34 35 »