Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
851 - 875 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 1.176 in29.87 mm N/A 1.316 in33.426 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 85
N/A 1.177 in29.896 mm N/A 2.572 in65.329 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 86
N/A 1.178 in29.921 mm N/A 2.452 in62.281 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 35
N/A 1.181 in30 mm N/A 1.7810 in45.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.181 in30 mm N/A 1.78 in45.2 mm N/A 0.591 in15 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.181 in30 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.662 in42.21 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.74 in44.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.78 in45.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.82 in46.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.181 in30 mm N/A 1.86 in47.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.181 in30 mm N/A 2.054 in52.18 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.978 in50.23 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.978 in50.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 57
N/A 1.181 in30 mm N/A 2.287 in58.09 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 1.181 in30 mm N/A 2.568 in65.23 mm N/A 1.339 in34 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 2.134 in54.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.181 in30 mm N/A 1.469 in37.3 mm N/A 0.138 in3.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.181 in30 mm N/A 2.417 in61.4 mm N/A 0.354 in9 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.181 in30 mm N/A 1.823 in46.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.181 in30 mm N/A 1.585 in40.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.181 in30 mm N/A 1.417 in36 mm N/A 0.118 in3 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1.187 in30.15 mm N/A 1.635 in41.529 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 1.187 in30.15 mm N/A 2.051 in52.095 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
851 - 875 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »