All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
«
36
37
38
39
40
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
470162
47
1.187
in
30.15
mm
2.004
in
50.902
mm
0.437
in
11.1
mm
Nitrile
470328
47
1.187
in
30.15
mm
1.69
in
42.926
mm
0.375
in
9.525
mm
Nitrile
470336
47
1.187
in
30.15
mm
2.254
in
57.252
mm
0.5
in
12.7
mm
Nitrile
470347
47
1.187
in
30.15
mm
2.441
in
62.001
mm
0.468
in
11.887
mm
Nitrile
470946
47
1.187
in
30.15
mm
2.69
in
68.326
mm
0.5
in
12.7
mm
Nitrile
471354
47
1.187
in
30.15
mm
2.066
in
52.476
mm
0.25
in
6.35
mm
Nitrile
471765
47
1.187
in
30.15
mm
2.004
in
50.902
mm
0.25
in
6.35
mm
Nitrile
472350
47
1.187
in
30.15
mm
2.169
in
55.093
mm
0.25
in
6.35
mm
Nitrile
472432
47
1.187
in
30.15
mm
2.445
in
62.103
mm
0.375
in
9.525
mm
Nitrile
472475
47
1.187
in
30.15
mm
1.878
in
47.701
mm
0.25
in
6.35
mm
Nitrile
473203
47
1.187
in
30.15
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Nitrile
473205
47
1.187
in
30.15
mm
2.129
in
54.077
mm
0.25
in
6.35
mm
Nitrile
473425
47
1.187
in
30.15
mm
1.832
in
46.533
mm
0.375
in
9.525
mm
Nitrile
473426
47
1.187
in
30.15
mm
1.987
in
50.47
mm
0.375
in
9.525
mm
Nitrile
474254
47
1.187
in
30.15
mm
2.441
in
62.001
mm
0.25
in
6.35
mm
Nitrile
474255
47
1.187
in
30.15
mm
2.254
in
57.252
mm
0.25
in
6.35
mm
Nitrile
474256
47
1.187
in
30.15
mm
2.445
in
62.103
mm
0.25
in
6.35
mm
Nitrile
481213
48
1.187
in
30.15
mm
1.691
in
42.951
mm
0.25
in
6.35
mm
Nitrile
9487
68
1.187
in
30.15
mm
1.72
in
43.688
mm
0.248
in
6.299
mm
Nitrile
N/A
40162S
4S
1.187
in
30.15
mm
2.004
in
50.902
mm
0.25
in
6.35
mm
Nitrile
N/A
40576S
4S
1.187
in
30.15
mm
2
in
50.8
mm
0.25
in
6.35
mm
Nitrile
N/A
710655
N/A
1.189
in
30.201
mm
1.506
in
38.252
mm
0.217
in
5.512
mm
Polyacrylate
N/A
4748N
N/A
1.19
in
30.23
mm
1.896
in
48.158
mm
0.86
in
21.844
mm
Polyacrylate
N/A
4738N
48
1.19
in
30.23
mm
1.975
in
50.165
mm
0.261
in
6.629
mm
Polyacrylate
710068
N/A
1.19
in
30.23
mm
2.128
in
54.051
mm
0.35
in
8.89
mm
Nitrile
N/A
Results 876 - 900 of 1000
«
36
37
38
39
40