Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
876 - 900 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.169 in55.093 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.187 in30.15 mm N/A 2.445 in62.103 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.187 in30.15 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 68
N/A 1.187 in30.15 mm N/A 1.72 in43.688 mm N/A 0.248 in6.299 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4S
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4S
N/A 1.187 in30.15 mm N/A 2 in50.8 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.189 in30.201 mm N/A 1.506 in38.252 mm N/A 0.217 in5.512 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 1.19 in30.23 mm N/A 1.896 in48.158 mm N/A 0.86 in21.844 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 48
N/A 1.19 in30.23 mm N/A 1.975 in50.165 mm N/A 0.261 in6.629 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.19 in30.23 mm N/A 2.128 in54.051 mm N/A 0.35 in8.89 mm N/A Nitrile N/A Add To Cart
Request Quote
876 - 900 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »