All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
441319
44
1.218
in
30.937
mm
1.983
in
50.368
mm
0.25
in
6.35
mm
Nitrile
450048
45
1.218
in
30.937
mm
1.987
in
50.47
mm
0.437
in
11.1
mm
Nitrile
450173
45
1.218
in
30.937
mm
2.004
in
50.902
mm
0.437
in
11.1
mm
Nitrile
203016
203
1.218
in
30.937
mm
1.972
in
50.089
mm
0.468
in
11.887
mm
Nitrile
N/A
203025
203
1.218
in
30.937
mm
1.983
in
50.368
mm
0.406
in
10.312
mm
Nitrile
N/A
710172
35
1.22
in
31
mm
1.662
in
42.21
mm
0.315
in
8
mm
Fluoro-Elastomer
710332
32
1.22
in
31
mm
1.819
in
46.2
mm
0.315
in
8
mm
Silicone
710824
32
1.22
in
31
mm
1.976
in
50.2
mm
0.315
in
8
mm
Fluoro-Elastomer
710757
35
1.22
in
31
mm
1.787
in
45.4
mm
0.276
in
7
mm
Nitrile
710863
N/A
1.223
in
31.064
mm
2.136
in
54.254
mm
3/4
in
19.05
mm
Fluoro-Elastomer
N/A
218BULK
N/A
1.234
in
31.344
mm
1.512
in
38.405
mm
0.139
in
3.531
mm
Nitrile
N/A
218PKG
N/A
1.234
in
31.344
mm
1.512
in
38.405
mm
0.139
in
3.531
mm
Nitrile
N/A
218V35
N/A
1.234
in
31.344
mm
1.512
in
38.405
mm
0.139
in
3.531
mm
Fluoro-Elastomer
N/A
124BULK
N/A
1.237
in
31.42
mm
1.443
in
36.652
mm
0.103
in
2.616
mm
Nitrile
N/A
124PKG
N/A
1.237
in
31.42
mm
1.443
in
36.652
mm
0.103
in
2.616
mm
Nitrile
N/A
8293S
48
1.238
in
31.445
mm
2.254
in
57.252
mm
0.5
in
12.7
mm
Nitrile
026BULK
N/A
1.239
in
31.471
mm
1.379
in
35.027
mm
0.07
in
1.778
mm
Nitrile
N/A
026PKG
N/A
1.239
in
31.471
mm
1.379
in
35.027
mm
0.07
in
1.778
mm
Nitrile
N/A
710799
32
1.24
in
31.5
mm
1.661
in
42.189
mm
0.276
in
7.01
mm
Fluoro-Elastomer
710648
N/A
1.24
in
31.5
mm
2.409
in
61.189
mm
0.492
in
12.497
mm
Polyacrylate
N/A
6859S
33
1.247
in
31.674
mm
1.691
in
42.951
mm
0.312
in
7.925
mm
Nitrile
N/A
8429S
N/A
1.247
in
31.674
mm
2.633
in
66.878
mm
0.48
in
12.192
mm
Nitrile
N/A
200338
200
1.25
in
31.75
mm
2.004
in
50.902
mm
0.29
in
7.366
mm
Nitrile
N/A
450177
45
1.25
in
31.75
mm
2.11
in
53.594
mm
0.468
in
11.887
mm
Nitrile
450341
45
1.25
in
31.75
mm
2.7170
in
69.012
mm
0.468
in
11.887
mm
Nitrile
Results 901 - 925 of 1000
«
36
37
38
39
40