All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203012 1.25 in
31.75
mm
1.972 in
50.089
mm
0.468 in
11.887
mm
Nitrile N/A
203029 1.25 in
31.75
mm
1.983 in
50.368
mm
0.406 in
10.312
mm
Nitrile N/A
204029 1.25 in
31.75
mm
1.983 in
50.368
mm
0.406 in
10.312
mm
Nitrile N/A
204507 1.25 in
31.75
mm
1.983 in
50.368
mm
0.25 in
6.35
mm
Nitrile N/A
340356 1.25 in
31.75
mm
1.696 in
43.078
mm
0.218 in
5.537
mm
Nitrile CAD Icon (for items table)
353135 1.25 in
31.75
mm
1.692 in
42.977
mm
0.219 in
5.563
mm
Nitrile CAD Icon (for items table)
39713 1.25 in
31.75
mm
1.817 in
46.152
mm
0.235 in
5.969
mm
PTFE N/A
240356 1.25 in
31.75
mm
1.697 in
43.104
mm
0.187 in
4.75
mm
Nitrile N/A
240736 1.25 in
31.75
mm
1.509 in
38.329
mm
0.156 in
3.962
mm
Nitrile N/A
240949 1.25 in
31.75
mm
1.838 in
46.685
mm
0.187 in
4.75
mm
Nitrile N/A
251511 1.25 in
31.75
mm
1.63 in
41.402
mm
0.188 in
4.775
mm
Nitrile N/A
471407 1.25 in
31.75
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471413 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471413V 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
470049 1.25 in
31.75
mm
1.987 in
50.47
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
41787S 1.25 in
31.75
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile N/A
42081S 1.25 in
31.75
mm
2.254 in
57.252
mm
0.25 in
6.35
mm
Nitrile N/A
451845 1.25 in
31.75
mm
2.565 in
65.151
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
453279 1.25 in
31.75
mm
3.16 in
80.264
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
470140N 1.25 in
31.75
mm
1.756 in
44.602
mm
0.437 in
11.1
mm
Polyacrylate CAD Icon (for items table)
470163 1.25 in
31.75
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
470163V 1.25 in
31.75
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Fluoro-Elastomer CAD Icon (for items table)
470165 1.25 in
31.75
mm
2.254 in
57.252
mm
0.5 in
12.7
mm
Nitrile CAD Icon (for items table)
470244 1.25 in
31.75
mm
2.066 in
52.476
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
470245 1.25 in
31.75
mm
2.129 in
54.077
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40