Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
203012 |
Seal Type
N/A 203 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.972 in50.089 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
203029 |
Seal Type
N/A 203 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.983 in50.368 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
204029 |
Seal Type
N/A 204 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.983 in50.368 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
204507 |
Seal Type
N/A 204 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.983 in50.368 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
340356 |
Seal Type
N/A 34 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.696 in43.078 mm | Overall Width N/A 0.218 in5.537 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
353135 |
Seal Type
N/A 35 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.692 in42.977 mm | Overall Width N/A 0.219 in5.563 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
39713 |
Seal Type
N/A DW-H |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.817 in46.152 mm | Overall Width N/A 0.235 in5.969 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
240356 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.697 in43.104 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
240736 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.509 in38.329 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
240949 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
251511 |
Seal Type
N/A 25 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.63 in41.402 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
471407 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471413 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471413V |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470049 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
41787S |
Seal Type
N/A 4S |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
42081S |
Seal Type
N/A 4S |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
451845 |
Seal Type
N/A 45 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
453279 |
Seal Type
N/A 45 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 3.16 in80.264 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470140N |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470163 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470163V |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470165 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470244 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
470245 |
Seal Type
N/A 47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |