All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 951 - 975 of 1000 « 36 37 38 39 40 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470806 1.25 in
31.75
mm
2.839 in
72.111
mm
0.468 in
11.887
mm
Nitrile CAD Icon (for items table)
474278 1.25 in
31.75
mm
1.691 in
42.951
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471737 1.25 in
31.75
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471737V 1.25 in
31.75
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471750 1.25 in
31.75
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471750V 1.25 in
31.75
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471766 1.25 in
31.75
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471766V 1.25 in
31.75
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471787 1.25 in
31.75
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471787V 1.25 in
31.75
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471795 1.25 in
31.75
mm
2.129 in
54.077
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471795N 1.25 in
31.75
mm
2.129 in
54.077
mm
0.25 in
6.35
mm
Polyacrylate CAD Icon (for items table)
471795V 1.25 in
31.75
mm
2.129 in
54.077
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471801 1.25 in
31.75
mm
2.256 in
57.302
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471808 1.25 in
31.75
mm
2.378 in
60.401
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471818 1.25 in
31.75
mm
2.441 in
62.001
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471833 1.25 in
31.75
mm
2.506 in
63.652
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471845N 1.25 in
31.75
mm
2.565 in
65.151
mm
0.5 in
12.7
mm
Polyacrylate CAD Icon (for items table)
472536 1.25 in
31.75
mm
2.881 in
73.177
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
472651V 1.25 in
31.75
mm
3.155 in
80.137
mm
0.375 in
9.525
mm
Fluoro-Elastomer CAD Icon (for items table)
473135V 1.25 in
31.75
mm
1.691 in
42.951
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
51083 1.25 in
31.75
mm
1.756 in
44.602
mm
0.375 in
9.525
mm
Leather N/A
6906S 1.25 in
31.75
mm
1.972 in
50.089
mm
0.468 in
11.887
mm
Nitrile N/A
473551 1.25 in
31.75
mm
2.051 in
52.095
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
480356 1.25 in
31.75
mm
1.69 in
42.926
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
  Results 951 - 975 of 1000 « 36 37 38 39 40