All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
350156
35
0.375
in
9.525
mm
0.883
in
22.428
mm
0.312
in
7.925
mm
Nitrile
710781
32
0.378
in
9.601
mm
0.67
in
17.018
mm
0.138
in
3.505
mm
Nitrile
221040
35
0.394
in
10
mm
0.756
in
19.2
mm
0.276
in
7
mm
Nitrile
710762
32
0.394
in
10
mm
0.717
in
18.2
mm
0.197
in
5
mm
Ethylene-Acrylic
710780
32
0.394
in
10
mm
0.713
in
18.1
mm
0.197
in
5
mm
Polyacrylate
6010020
N/A
0.394
in
10
mm
0.551
in
14
mm
0.079
in
2
mm
Nitrile
N/A
6019025
N/A
0.394
in
10
mm
0.945
in
24
mm
0.098
in
2.5
mm
Nitrile
N/A
4701N
49
0.408
in
10.363
mm
1.008
in
25.603
mm
0.208
in
5.283
mm
Polyacrylate
111BULK
N/A
0.424
in
10.77
mm
0.630
in
16.002
mm
0.103
in
2.616
mm
Nitrile
N/A
111PKG
N/A
0.424
in
10.77
mm
0.630
in
16.002
mm
0.103
in
2.616
mm
Nitrile
N/A
111V35
N/A
0.424
in
10.77
mm
0.630
in
16.002
mm
0.103
in
2.616
mm
Fluoro-Elastomer
N/A
013BULK
N/A
0.426
in
10.82
mm
0.566
in
14.376
mm
0.07
in
1.778
mm
Nitrile
N/A
013PKG
N/A
0.426
in
10.82
mm
0.566
in
14.376
mm
0.07
in
1.778
mm
Nitrile
N/A
221122
35
0.433
in
11
mm
0.875
in
22.23
mm
0.276
in
7
mm
Nitrile
710545
31
0.433
in
11
mm
0.754
in
19.15
mm
0.197
in
5
mm
Polyacrylate
N/A
240470
24
0.437
in
11.1
mm
0.885
in
22.479
mm
0.175
in
4.445
mm
Nitrile
N/A
470199
47
0.437
in
11.1
mm
1.003
in
25.476
mm
0.375
in
9.525
mm
Nitrile
474277
47
0.437
in
11.1
mm
1.128
in
28.651
mm
0.25
in
6.35
mm
Nitrile
472810
47
0.437
in
11.1
mm
0.88
in
22.352
mm
0.25
in
6.35
mm
Nitrile
6863S
35
0.437
in
11.1
mm
1.007
in
25.578
mm
0.25
in
6.35
mm
Nitrile
343101
34
0.437
in
11.1
mm
0.633
in
16.078
mm
0.125
in
3.175
mm
Nitrile
487512
48
0.438
in
11.1252
mm
1.003
in
25.4762
mm
0.25
in
6.35
mm
Fluoro-Elastomer
710643
N/A
0.463
in
11.76
mm
0.744
in
18.898
mm
0.232
in
5.893
mm
Ethylene-Acrylic
N/A
470004
47
0.468
in
11.887
mm
1.126
in
28.6
mm
0.375
in
9.525
mm
Nitrile
320457
32
0.472
in
11.989
mm
1.006
in
25.552
mm
0.375
in
9.525
mm
Nitrile
Results 76 - 100 of 1000
1
2
3
4
5
»