All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481859 1.25 in
31.75
mm
2.69 in
68.326
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
482230N 1.25 in
31.75
mm
2.13 in
54.102
mm
0.375 in
9.525
mm
Polyacrylate CAD Icon (for items table)
710014 N/A 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Urethane N/A
710101 1.25 in
31.75
mm
2.402 in
61.011
mm
0.228 in
5.791
mm
Nitrile N/A
710853 N/A 1.25 in
31.75
mm
1.912 in
48.565
mm
0.315 in
8.001
mm
Fluoro-Elastomer N/A
712025 N/A 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Nitrile N/A
7412H 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Silicone CAD Icon (for items table)
7412S 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
7686S 1.25 in
31.75
mm
2.254 in
57.252
mm
0.435 in
11.049
mm
Nitrile N/A
7781S 1.25 in
31.75
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile N/A
3199 1.25 in
31.75
mm
1.96 in
49.784
mm
0.435 in
11.049
mm
Nitrile CAD Icon (for items table)
322353 1.25 in
31.75
mm
1.693 in
43.002
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
323126 1.25 in
31.75
mm
1.691 in
42.951
mm
0.252 in
6.401
mm
Nitrile CAD Icon (for items table)
40140S 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile N/A
40652S 1.25 in
31.75
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile N/A
410163 1.25 in
31.75
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
343186 1.25 in
31.75
mm
1.505 in
38.227
mm
0.125 in
3.175
mm
Nitrile CAD Icon (for items table)
328301 1.25 in
31.75
mm
2.842 in
72.2
mm
0.375 in
4.7752
mm
Nitrile CAD Icon (for items table)
797725 N/A 1.25 in
31.75
mm
1.878 in
47.7012
mm
0.25 in
6.35
mm
Nitrile N/A
797726 N/A 1.25 in
31.75
mm
1.987 in
50.4698
mm
0.25 in
6.35
mm
Nitrile N/A
797736 N/A 1.25 in
31.75
mm
1.756 in
44.6024
mm
0.281 in
7.1374
mm
Nitrile N/A
2008 N/A 1.26 in
32
mm
2.134 in
54.2
mm
0.394 in
10
mm
Nitrile N/A
223210 1.26 in
32
mm
1.581 in
40.15
mm
0.197 in
5
mm
Nitrile CAD Icon (for items table)
223215 1.26 in
32
mm
1.661 in
42.2
mm
0.394 in
10
mm
Nitrile N/A
223220 1.26 in
32
mm
1.741 in
44.23
mm
0.236 in
6
mm
Polyacrylate CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40