Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
976 - 1000 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 48
N/A 1.25 in31.75 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.25 in31.75 mm N/A 2.13 in54.102 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Urethane N/A Add To Cart
Request Quote
N/A 74
N/A 1.25 in31.75 mm N/A 2.402 in61.011 mm N/A 0.228 in5.791 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.912 in48.565 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 25
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.435 in11.049 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 203
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.25 in31.75 mm N/A 1.96 in49.784 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.25 in31.75 mm N/A 1.693 in43.002 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.252 in6.401 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4S
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1.25 in31.75 mm N/A 1.505 in38.227 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.25 in31.75 mm N/A 2.842 in72.2 mm N/A 0.375 in4.7752 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.878 in47.7012 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.987 in50.4698 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.25 in31.75 mm N/A 1.756 in44.6024 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.26 in32 mm N/A 2.134 in54.2 mm N/A 0.394 in10 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 34
N/A 1.26 in32 mm N/A 1.581 in40.15 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.26 in32 mm N/A 1.661 in42.2 mm N/A 0.394 in10 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.26 in32 mm N/A 1.741 in44.23 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
976 - 1000 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »