Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 710416 |
Seal Type
N/A
35 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.901 in48.28 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710418 |
Seal Type
N/A
32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.098 in53.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710422 |
Seal Type
N/A
35 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710870 |
Seal Type
N/A
40 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710897 |
Seal Type
N/A
32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.055 in52.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710704 |
Seal Type
N/A
40 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 450054 |
Seal Type
N/A
45 |
Shaft Size N/A 1.343 in34.112 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473435 |
Seal Type
N/A
47 |
Shaft Size N/A 1.343 in34.112 mm | Outer Diameter N/A 2.11 in53.594 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473436 |
Seal Type
N/A
47 |
Shaft Size N/A 1.343 in34.112 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 483793 |
Seal Type
N/A
48 |
Shaft Size N/A 1.343 in34.112 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 8594S |
Seal Type
N/A
62 |
Shaft Size N/A 1.35 in34.29 mm | Outer Diameter N/A 2.575 in65.405 mm | Overall Width N/A 0.706 in17.932 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710987 | Seal Type N/A | Shaft Size N/A 1.358 in34.493 mm | Outer Diameter N/A 1.632 in41.453 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Ethylene-Acrylic | CAD N/A |
Add To Cart
Request Quote |
|
| 710903 |
Seal Type
N/A
86 |
Shaft Size N/A 1.358 in34.493 mm | Outer Diameter N/A 2.459 in62.459 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710624 |
Seal Type
N/A
74 |
Shaft Size N/A 1.358 in34.493 mm | Outer Diameter N/A 2.287 in58.09 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 220BULK | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 220PKG | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 220V35 | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 8549S | Seal Type N/A | Shaft Size N/A 1.36 in34.54 mm | Outer Diameter N/A 2.3280 in59.131 mm | Overall Width N/A 0.323 in8.204 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8133S |
Seal Type
N/A
48 |
Shaft Size N/A 1.362 in34.595 mm | Outer Diameter N/A 2.195 in55.753 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 126BULK | Seal Type N/A | Shaft Size N/A 1.362 in34.595 mm | Outer Diameter N/A 1.568 in39.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 126PKG | Seal Type N/A | Shaft Size N/A 1.362 in34.595 mm | Outer Diameter N/A 1.568 in39.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 028BULK | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 028PKG | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 51322 |
Seal Type
N/A
5S |
Shaft Size N/A 1.365 in34.671 mm | Outer Diameter N/A 2.085 in52.959 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 9568 |
Seal Type
N/A
48 |
Shaft Size N/A 1.365 in34.671 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |