All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
221207
35
0.472
in
12
mm
0.876
in
22.25
mm
0.276
in
7
mm
Nitrile
710947
N/A
0.472
in
12
mm
0.756
in
19.2
mm
0.335
in
8.5
mm
Ethylene-Acrylic
N/A
710543
97
0.472
in
12
mm
0.757
in
19.23
mm
0.295
in
7.5
mm
Fluoro-Elastomer
N/A
710544
97
0.472
in
12
mm
0.757
in
19.23
mm
0.295
in
7.5
mm
Nitrile
N/A
112BULK
N/A
0.487
in
12.37
mm
0.693
in
17.602
mm
0.103
in
2.616
mm
Nitrile
N/A
112PKG
N/A
0.487
in
12.37
mm
0.693
in
17.602
mm
0.103
in
2.616
mm
Nitrile
N/A
112V35
N/A
0.487
in
12.37
mm
0.693
in
17.602
mm
0.103
in
2.616
mm
Fluoro-Elastomer
N/A
014BULK
N/A
0.489
in
12.421
mm
0.629
in
15.977
mm
0.07
in
1.778
mm
Nitrile
N/A
014PKG
N/A
0.489
in
12.421
mm
0.629
in
15.977
mm
0.07
in
1.778
mm
Nitrile
N/A
340771
34
0.49
in
12.45
mm
0.883
in
22.428
mm
0.25
in
6.35
mm
Nitrile
351028
35
0.49
in
12.45
mm
1.132
in
28.753
mm
0.265
in
6.731
mm
Nitrile
43095S
4S
0.5
in
12.7
mm
0.753
in
19.126
mm
0.093
in
2.362
mm
Nitrile
N/A
450005
45
0.5
in
12.7
mm
1.128
in
28.651
mm
0.375
in
9.525
mm
Nitrile
330699
33
0.5
in
12.7
mm
0.879
in
22.327
mm
0.187
in
4.75
mm
Nitrile
N/A
340847
34
0.5
in
12.7
mm
0.756
in
19.202
mm
0.125
in
3.175
mm
Nitrile
41526S
4S
0.5
in
12.7
mm
1.128
in
28.651
mm
0.25
in
6.35
mm
Nitrile
N/A
240119
24
0.5
in
12.7
mm
1.01
in
25.654
mm
0.175
in
4.445
mm
Nitrile
N/A
471442
47
0.5
in
12.7
mm
1.003
in
25.476
mm
0.25
in
6.35
mm
Nitrile
471442V
47
0.5
in
12.7
mm
1.003
in
25.476
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471472
47
0.5
in
12.7
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
471526
47
0.5
in
12.7
mm
1.128
in
28.651
mm
0.25
in
6.35
mm
Nitrile
471526V
47
0.5
in
12.7
mm
1.128
in
28.651
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471549
47
0.5
in
12.7
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
470005
47
0.5
in
12.7
mm
1.128
in
28.651
mm
0.375
in
9.525
mm
Nitrile
43080S
N/A
0.5
in
12.7
mm
0.879
in
22.327
mm
0.187
in
4.75
mm
Nitrile
N/A
Results 101 - 125 of 1000
1
2
3
4
5
»