Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 125 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 35
N/A 0.472 in12 mm N/A 0.876 in22.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 0.472 in12 mm N/A 0.756 in19.2 mm N/A 0.335 in8.5 mm N/A Ethylene-Acrylic N/A Add To Cart
Request Quote
N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 34
N/A 0.49 in12.45 mm N/A 0.883 in22.428 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.49 in12.45 mm N/A 1.132 in28.753 mm N/A 0.265 in6.731 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 0.5 in12.7 mm N/A 0.753 in19.126 mm N/A 0.093 in2.362 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 33
N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 34
N/A 0.5 in12.7 mm N/A 0.756 in19.202 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 24
N/A 0.5 in12.7 mm N/A 1.01 in25.654 mm N/A 0.175 in4.445 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A Add To Cart
Request Quote
101 - 125 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »