Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1326 - 1350 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.491 in37.871 mm N/A 2.195 in55.753 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 283
N/A 1.496 in37.998 mm N/A 2.053 in52.146 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.496 in37.998 mm N/A 2.063 in52.4 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.496 in38 mm N/A 2.485 in63.12 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.413 in10.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 25
N/A 1.496 in38 mm N/A 1.854 in47.1 mm N/A 0.276 in7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.175 in55.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.496 in38 mm N/A 2.376 in60.35 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.496 in38 mm N/A 2.138 in54.3 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.294 in58.27 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.567 in65.21 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
1326 - 1350 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »