Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1351 - 1375 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 62
N/A 1.496 in38 mm N/A 1.937 in49.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.236 in6 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 1.496 in38 mm N/A 2.287 in58.1 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 41
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.866 in22 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 74
N/A 1.496 in38 mm N/A 2.371 in60.22 mm N/A 0.433 in11 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.291 in58.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.248 in6.3 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 3.354 in85.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.134 in54.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.496 in38 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.496 in38 mm N/A 2.13 in54.1 mm N/A 0.984 in25 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.335 in59.3 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.293 in58.25 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.496 in38 mm N/A 2.57 in65.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.496 in38 mm N/A 2.924 in74.27 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
1351 - 1375 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »