Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 1196 |
Seal Type
N/A
47 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.057 in52.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6038030 | Seal Type N/A | Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.732 in44 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 6038040 | Seal Type N/A | Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.811 in46 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 4583 |
Seal Type
N/A
86 |
Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 4530 |
Seal Type
N/A
96 |
Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.132 in54.153 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710760 | Seal Type N/A | Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.144 in54.458 mm | Overall Width N/A 0.488 in12.395 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 4370N |
Seal Type
N/A
88 |
Shaft Size N/A 1.503 in38.176 mm | Outer Diameter N/A 2.383 in60.528 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 4934 |
Seal Type
N/A
79 |
Shaft Size N/A 1.503 in38.176 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710691 |
Seal Type
N/A
40 |
Shaft Size N/A 1.504 in38.202 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.362 in9.195 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710605 |
Seal Type
N/A
32 |
Shaft Size N/A 1.512 in38.405 mm | Outer Diameter N/A 2.337 in59.36 mm | Overall Width N/A 0.339 in8.611 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710233 |
Seal Type
N/A
32 |
Shaft Size N/A 1.516 in38.506 mm | Outer Diameter N/A 2.096 in53.238 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710318 |
Seal Type
N/A
32 |
Shaft Size N/A 1.516 in38.506 mm | Outer Diameter N/A 2.291 in58.191 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710859 |
Seal Type
N/A
32 |
Shaft Size N/A 1.516 in38.506 mm | Outer Diameter N/A 1.996 in50.698 mm | Overall Width N/A 0.295 in7.493 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 711009 | Seal Type N/A | Shaft Size N/A 1.516 in38.5 mm | Outer Diameter N/A | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710532 |
Seal Type
N/A
75 |
Shaft Size N/A 1.521 in38.633 mm | Outer Diameter N/A 2.66 in67.564 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710547 |
Seal Type
N/A
75 |
Shaft Size N/A 1.521 in38.633 mm | Outer Diameter N/A 2.669 in67.793 mm | Overall Width N/A 0.445 in11.303 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8610 |
Seal Type
N/A
74 |
Shaft Size N/A 1.521 in38.633 mm | Outer Diameter N/A 2.66 in67.564 mm | Overall Width N/A 0.424 in10.77 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8611N |
Seal Type
N/A
74 |
Shaft Size N/A 1.521 in38.633 mm | Outer Diameter N/A 2.66 in67.564 mm | Overall Width N/A 0.594 in15.088 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8940S |
Seal Type
N/A
48 |
Shaft Size N/A 1.523 in38.684 mm | Outer Diameter N/A 2.718 in69.037 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 452222 |
Seal Type
N/A
45 |
Shaft Size N/A 1.531 in38.887 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472222 |
Seal Type
N/A
47 |
Shaft Size N/A 1.531 in38.887 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710673 |
Seal Type
N/A
32 |
Shaft Size N/A 1.532 in38.913 mm | Outer Diameter N/A 3.146 in79.908 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710451 |
Seal Type
N/A
32 |
Shaft Size N/A 1.535 in38.989 mm | Outer Diameter N/A 2.098 in53.289 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1126 |
Seal Type
N/A
25 |
Shaft Size N/A 1.535 in38.989 mm | Outer Diameter N/A 1.998 in50.749 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710118 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.335 in59.3 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |