All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
«
6
7
8
9
10
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
470119
47
0.5
in
12.7
mm
1.003
in
25.476
mm
0.375
in
9.525
mm
Nitrile
472467
47
0.5
in
12.7
mm
1.382
in
35.103
mm
0.406
in
10.312
mm
Nitrile
48144
N/A
0.5
in
12.7
mm
1.003
in
25.476
mm
0.25
in
6.35
mm
Nitrile
N/A
712019
N/A
0.5
in
12.7
mm
0.879
in
22.327
mm
0.313
in
7.95
mm
Nitrile
N/A
8792S
31
0.5
in
12.7
mm
0.756
in
19.202
mm
0.192
in
4.877
mm
Nitrile
N/A
312196
31
0.5
in
12.7
mm
0.848
in
21.539
mm
0.25
in
6.35
mm
Nitrile
N/A
324234V
32
0.5
in
12.7
mm
1.017
in
25.832
mm
0.204
in
5.182
mm
Fluoro-Elastomer
410119
41
0.5
in
12.7
mm
1.003
in
25.476
mm
0.375
in
9.525
mm
Nitrile
342613
34
0.5
in
12.7
mm
0.881
in
22.377
mm
0.125
in
3.175
mm
Nitrile
342614
34
0.5
in
12.7
mm
0.881
in
22.377
mm
0.25
in
6.35
mm
Nitrile
342805
34
0.5
in
12.7
mm
0.693
in
17.602
mm
0.093
in
2.362
mm
Nitrile
477732
47
0.5
in
12.7
mm
0.879
in
22.3266
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471530
47
0.531
in
13.487
mm
1.128
in
28.651
mm
0.312
in
7.925
mm
Nitrile
113BULK
N/A
0.549
in
13.945
mm
0.755
in
19.177
mm
0.103
in
2.616
mm
Nitrile
N/A
113PKG
N/A
0.549
in
13.945
mm
0.755
in
19.177
mm
0.103
in
2.616
mm
Nitrile
N/A
113V35
N/A
0.549
in
13.945
mm
0.755
in
19.177
mm
0.103
in
2.616
mm
Fluoro-Elastomer
N/A
473546
47
0.551
in
13.995
mm
1.004
in
25.502
mm
0.312
in
7.925
mm
Nitrile
221410
35
0.551
in
14
mm
0.954
in
24.23
mm
0.276
in
7
mm
Nitrile
710116
32
0.551
in
14
mm
0.992
in
25.2
mm
0.276
in
7
mm
Polyacrylate
710820
32
0.551
in
14
mm
0.992
in
25.2
mm
0.748
in
19
mm
Polyacrylate
710782
32
0.551
in
14
mm
1.031
in
26.2
mm
0.484
in
12.3
mm
Nitrile
015BULK
N/A
0.551
in
13.995
mm
0.691
in
17.551
mm
0.07
in
1.778
mm
Nitrile
N/A
015PKG
N/A
0.551
in
13.995
mm
0.691
in
17.551
mm
0.07
in
1.778
mm
Nitrile
N/A
471535
47
0.562
in
14.275
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
471551
47
0.562
in
14.275
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
Results 126 - 150 of 1000
«
6
7
8
9
10
»