Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 470119 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472467 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.382 in35.103 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48144 | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 712019 | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8792S |
Seal Type
N/A
31 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.756 in19.202 mm | Overall Width N/A 0.192 in4.877 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 312196 |
Seal Type
N/A
31 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.848 in21.539 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 324234V |
Seal Type
N/A
32 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.017 in25.832 mm | Overall Width N/A 0.204 in5.182 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 410119 |
Seal Type
N/A
41 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 342613 |
Seal Type
N/A
34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.881 in22.377 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 342614 |
Seal Type
N/A
34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.881 in22.377 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 342805 |
Seal Type
N/A
34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 477732 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.3266 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471530 |
Seal Type
N/A
47 |
Shaft Size N/A 0.531 in13.487 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 113BULK | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 113PKG | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 113V35 | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 473546 |
Seal Type
N/A
47 |
Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 221410 |
Seal Type
N/A
35 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.954 in24.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710116 |
Seal Type
N/A
32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.992 in25.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710820 |
Seal Type
N/A
32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.992 in25.2 mm | Overall Width N/A 0.748 in19 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710782 |
Seal Type
N/A
32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 1.031 in26.2 mm | Overall Width N/A 0.484 in12.3 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 015BULK | Seal Type N/A | Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 015PKG | Seal Type N/A | Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 471535 |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471551 |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |