Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1476 - 1500 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.575 in40 mm N/A 2.215 in56.25 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.575 in40 mm N/A 2.215 in56.26 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.052 in52.12 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.492 in63.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.61 in66.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.681 in68.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 35
N/A 1.575 in40 mm N/A 2.57 in65.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.055 in52.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.575 in40 mm N/A 2.056 in52.22 mm N/A 0.354 in9 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 69
N/A 1.575 in40 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.394 in10 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 1.575 in40 mm N/A 2.169 in55.09 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.575 in40 mm N/A 2.918 in74.12 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.9650 in75.3 mm N/A 0.472 in12 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 87
N/A 1.575 in40 mm N/A 2.959 in75.15 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.764 in7.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.453 in62.3 mm N/A 0.256 in6.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
1476 - 1500 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »